(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Low-Profile Swivel-Tip Set Screw - M16

Low-Profile Swivel-Tip Set Screw - M16

Ball-ended thrust screws can also be used for clamping, tightening or supporting of non-parallel surfaces.
The flat-faced, movable ball enables a flat load transmission.

PDF

Part Number

Configured Part Number is shown.

Part Number
22700.0661
22700.0662
22700.0761
22700.0762
22700.0841
22700.0842
Part NumberMinimum order quantityVolume DiscountDays to Ship Material l2
(mm)
1 Piece(s)

12 Days

Steel20
1 Piece(s)

12 Days

Steel25
1 Piece(s)

12 Days

Steel20
1 Piece(s)

12 Days

Steel25
1 Piece(s)

12 Days

Stainless Steel20
1 Piece(s)

12 Days

Stainless Steel25

Loading...

  1. 1
 

Basic Information

WS(mm) 8 d1(mm) M16 d3(mm) 12

Additional Products in this Category

Tech Support