(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spherical Washer - Stainless Steel, DIN 6319 (Part Numbers)

Spherical Washer - Stainless Steel, DIN 6319
  • Volume Discount

Conical seats form D are to be used only for plain, closed round areas.
For larger holes only use form G!

Part Number

Configured Part Number is shown.

23050.0710

 

Example

Part Number
23050.0710
Part NumberMinimum order quantityVolume DiscountDays to Ship Type I.D. d
(mm)
Thickness T
(mm)
Material: Stainless Steel O.D. D
(mm)
d4
(mm)
d5
(mm)
For pin d6
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
r1
(mm)
Load capacity for static load max.
(kN)
Torque for screwed connections max.
(Nm)
Suitable for Conical seat Spherical washer
1 Piece(s)Available

10 Days

Rosette Washer125316 Stainless Steel303018.510--5--1632M10Stainless steel A4-

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Material Stainless Steel Norm DIN 6319
Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 23050.0710 in the Spherical Washer - Stainless Steel, DIN 6319 series.

Products like this...

Part Number
23050.0312
23050.0316
23050.0320
23050.0712
23050.0716
23050.0720
Part NumberMinimum order quantityVolume DiscountDays to Ship Type I.D. d
(mm)
Thickness T
(mm)
Material: Stainless Steel O.D. D
(mm)
d4
(mm)
d5
(mm)
For pin d6
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
r1
(mm)
Load capacity for static load max.
(kN)
Torque for screwed connections max.
(Nm)
Suitable for Conical seat Spherical washer
1 Piece(s)Available

10 Days

Spherical Washer134.6303 Stainless Steel24--121.14.6-~ 7.9172456M12-Stainless steel 1.4305
1 Piece(s)Available

10 Days

Spherical Washer175.3303 Stainless Steel30--161.35.3-~ 9.32245135M16-Stainless steel 1.4305
1 Piece(s)Available

10 Days

Spherical Washer216.3303 Stainless Steel36--2026.3-~ 11.62771280M20-Stainless steel 1.4305
1 Piece(s)Available

10 Days

Rosette Washer-6316 Stainless Steel36362012--6--2456M12Stainless steel A4-
1 Piece(s)Available

10 Days

Rosette Washer197316 Stainless Steel44442616--7--45135M16Stainless steel A4-
1 Piece(s)Available

10 Days

Rosette Washer23.28316 Stainless Steel50503120--8--71280M20Stainless steel A4-

Additional Products in this Category

Tech Support