(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Collar Nuts, DIN 6331 (height 1,5 d)

Collar Nuts, DIN 6331 (height 1,5 d)
  • Volume Discount

•Shape: Flanged Nut
•Self-Loosening details: Other Special Shapes
•Surface Treatment: Other Special Processings
•Application/Function: Stop loosening
•Conflict Mineral Free: yes

PDF

 

Example

Part Number
23080.0006
23080.0008
23080.0010
23080.0012
23080.0014
23080.0016
23080.0018
23080.0020
23080.0022
23080.0024
23080.0030
23080.0036
23080.0108
23080.0110
23080.0112
23080.0116
23080.0120
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment (Details) a
(mm)
d2
(mm)
e
(mm)
m
(mm)
s
(mm)
Dev. from DIN
1 Piece(s)Available

10 Days

SteelOther Special Processings31411.5910-
1 Piece(s)Available

10 Days

SteelOther Special Processings3.518151213-
1 Piece(s)Available

10 Days

SteelOther Special Processings42218.51516-
1 Piece(s)Available

10 Days

SteelOther Special Processings42520.81818-
1 Piece(s)Available

10 Days

SteelOther Special Processings4.52824.22121DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

SteelOther Special Processings53127.72424-
1 Piece(s)Available

10 Days

SteelOther Special Processings5.53431.22727DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

SteelOther Special Processings63734.63030-
1 Piece(s)Available

10 Days

SteelOther Special Processings64039.33334DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

SteelOther Special Processings64541.63636-
1 Piece(s)Available

10 Days

SteelOther Special Processings85853.14546-
1 Piece(s)Available

10 Days

SteelOther Special Processings106863.55455-
1 Piece(s)Available

10 Days

Stainless Steel-3.518151213DIN standard do not include these material.
1 Piece(s)Available

10 Days

Stainless Steel-42218.51517DIN standard do not include these material.
1 Piece(s)Available

10 Days

Stainless Steel-42520.81819DIN standard do not include these material.
1 Piece(s)Available

10 Days

Stainless Steel-53127.72424DIN standard do not include these material.
1 Piece(s)Available

10 Days

Stainless Steel-63734.63030DIN standard do not include these material.

Loading...

  1. 1
 

Basic Information

Application / function Stop loosening Self-Loosening details Other Special Shapes Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support