(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Leveling Bases - Tilting. (Part Numbers)

Leveling Bases - Tilting.
  • Volume Discount

They can be used as equipment leveling feet or as thrust pads. Resin operating temperature range: -30°C to + 80°C.

Part Number

Configured Part Number is shown.

22590.0208

 

Example

Part Number
22590.0208
Part NumberMinimum order quantityVolume DiscountDays to Ship Adjusting Bolt Shape Type Thread Portion Material Thread Surface Treatment Body Material Main Body Surface Treatment Bottom Rubber Material Width W
(mm)
Allowable Load
(kN)
Thread Length L1
(mm)
Height Adjustment Value L2
(mm)
Main Body Height h
(mm)
Thread Size M
(mm)
h2
(mm)
d1 d2
(mm)
l1
(mm)
l2
(mm)
t
(mm)
WS
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Load capacity for static load max.
(kN)
Ball element Pad Lock nut Ball element with bolt
1 Piece(s)Available

10 Days

With Bottom RubberResin-Stainless Steel--25147-~ 1884M825--713250-14Stainless steel 1.4305Stainless steel 1.4305--

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22590.0208 in the Leveling Bases - Tilting. series.

Products like this...

Part Number
22590.0012
22590.0016
22590.0020
22590.0210
22590.0212
22590.0216
Part NumberMinimum order quantityVolume DiscountDays to Ship Adjusting Bolt Shape Type Thread Portion Material Thread Surface Treatment Body Material Main Body Surface Treatment Bottom Rubber Material Width W
(mm)
Allowable Load
(kN)
Thread Length L1
(mm)
Height Adjustment Value L2
(mm)
Main Body Height h
(mm)
Thread Size M
(mm)
h2
(mm)
d1 d2
(mm)
l1
(mm)
l2
(mm)
t
(mm)
WS
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Load capacity for static load max.
(kN)
Ball element Pad Lock nut Ball element with bolt
1 Piece(s)Available

10 Days

Tapped Socket TypeSteelBlack Oxide CoatingSteelBlack Oxide Coating-403511-~ 26126M1240--1119250-35Free cutting steel, induction-hardened.Heat-treated steel, tempered--
1 Piece(s)Available

10 Days

Tapped Socket TypeSteelBlack Oxide CoatingSteelBlack Oxide Coating-504513.5-~ 32167M1650--13.524250-45Free cutting steel, induction-hardened.Heat-treated steel, tempered--
1 Piece(s)Available

10 Days

Tapped Socket TypeSteelBlack Oxide CoatingSteelBlack Oxide Coating-605517-~ 42208M2060--1730250-55Free cutting steel, induction-hardened.Heat-treated steel, tempered--
1 Piece(s)Available

10 Days

With Bottom RubberResin-Stainless Steel--32169-~ 22105M1032--917250-16Stainless steel 1.4305Stainless steel 1.4305--
1 Piece(s)Available

10 Days

With Bottom RubberResin-Stainless Steel--402811-~ 26126M1240--1119250-28Stainless steel 1.4305Stainless steel 1.4305--
1 Piece(s)Available

10 Days

With Bottom RubberResin-Stainless Steel--503613.5-~ 32167M1650--13.524250-36Stainless steel 1.4305Stainless steel 1.4305--

Additional Products in this Category

Tech Support