(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Nuts >Rhombus<

T-Nuts >Rhombus<
  • Volume Discount

•Shape: Square Nuts
•Self-Loosening details: Other Special Shapes
•Material: Steel
•Surface Treatment: Black Oxide Coating
•Conflict Mineral Free: yes

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
23020.0560
23020.0580
23020.0600
23020.0620
23020.0640
23020.0660
23020.0680
23020.0700
23020.0720
23020.0780
23020.0860
23020.0920
Part NumberMinimum order quantityVolume DiscountDays to Ship d(M) T Groove Width a
(mm)
e
(mm)
h
(mm)
k
(mm)
1 Piece(s)Available

10 Days

-65.71084
1 Piece(s)Available

10 Days

-87.613106
1 Piece(s)Available

10 Days

-109.615126
1 Piece(s)Available

10 Days

-1211.618147
1 Piece(s)Available

10 Days

-1413.622168
1 Piece(s)Available

10 Days

141615.625189
1 Piece(s)Available

10 Days

-1817.6282010
1 Piece(s)Available

10 Days

182019.6322412
1 Piece(s)Available

10 Days

-2221.6352814
1 Piece(s)Available

10 Days

-2827.6443618
1 Piece(s)Available

10 Days

303635.5544422
1 Piece(s)Available

10 Days

364241.5655226
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship d(M) T Groove Width a
(mm)
e
(mm)
h
(mm)
k
(mm)

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment (Details) Triiron Film Self-Loosening details Other Special Shapes
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support