(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nuts for T-slots, DIN 508 with antislipping device

Nuts for T-slots, DIN 508 with antislipping device
  • Volume Discount

The spring element avoids vertical and horizontal slipping of T-nut.

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
23010.0811
23010.0813
23010.0815
23010.0819
23010.0823
Part NumberMinimum order quantityVolume DiscountDays to Ship T Groove Width a
(mm)
e
(mm)
h
(mm)
k
(mm)
s
(mm)
1 Piece(s)Available

Quote

109.6151260.65
1 Piece(s)Available

Quote

1211.6181470.8
1 Piece(s)Available

Quote

1413.6221680.9
1 Piece(s)Available

Quote

1817.62820101
1 Piece(s)Available

Quote

2221.63528141.6
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship T Groove Width a
(mm)
e
(mm)
h
(mm)
k
(mm)
s
(mm)

Loading...

  1. 1

Basic Information

Surface Treatment (Details) Triiron Film Self-Loosening details Other Special Shapes Spring Stainless steel
Ball Ball-bearing steel, hardened T-nut Heat-treated steel, tempered, quality 10, blackened Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support