(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-nut DIN508 (Part Numbers)

T-nut DIN508
  • Volume Discount

The entire loading capacity of the T - nut can only be applied if the screwing is guaranteed to be made over the total thread length of the T - nut.

Part Number

Configured Part Number is shown.

23010.0162

 

Example

Part Number
23010.0162
Part NumberMinimum order quantityVolume DiscountDays to Ship d(M) Material Surface Treatment (Details) T Groove Width a
(mm)
e
(mm)
h
(mm)
k
(mm)
Testing force to DIN 508 F min.
(kN)
For T-slots DIN 650
(mm)
Dev. from DIN
1 Piece(s)Available

10 Days

14SteelTriiron Film1615.625189-16DIN standards do not include these dimensions.

Loading...

  1. 1

Basic Information

Self-Loosening details Other Special Shapes Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 23010.0162 in the T-nut DIN508 series.

Products like this...

Part Number
23010.0062
23010.0081
23010.0082
23010.0163
23010.0164
23010.0165
Part NumberMinimum order quantityVolume DiscountDays to Ship d(M) Material Surface Treatment (Details) T Groove Width a
(mm)
e
(mm)
h
(mm)
k
(mm)
Testing force to DIN 508 F min.
(kN)
For T-slots DIN 650
(mm)
Dev. from DIN
1 Piece(s)Available

10 Days

-SteelTriiron Film65.6108411.46-
1 Piece(s)Available

10 Days

-SteelNo87.613106168-
1 Piece(s)Available

10 Days

-SteelTriiron Film87.613106168-
1 Piece(s)Available

10 Days

-SteelNo1615.6251896716DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelTriiron Film1615.6251896716DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelTriiron Film1615.6251894616DIN standards do not include these dimensions.

Additional Products in this Category

Tech Support