(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· When the lever is pulled up the serrations disengage enabling arbitrary rotating of the lever.
· When the lever is released the serrations mesh.
Part Number
Configured Part Number is shown.
24440.0430
Part Number |
---|
24440.0430 |
Loading...
Application | Related Components | Type, Clamp | Clamp Mechanism | Shape | L-Shaped |
---|---|---|---|---|---|
L-Shaped Clamp Lever Shape | Set Screw Type | Knobbed Lever Shape | Single lever | Knob Material | Thermosetting Resin |
Ball knob | Thermosetting plastic PF 31, black, DIN 319 |
Please check the type/dimensions/specifications of the part 24440.0430 in the Clamp Lever - Adjustable. series.
Part Number |
---|
24440.0124 |
24440.0126 |
24440.0128 |
24440.0501 |
24440.0502 |
24440.0520 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy