(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp Lever - Adjustable.

Clamp Lever - Adjustable.
  • Volume Discount

[Features]
· When the lever is pulled up the serrations disengage enabling arbitrary rotating of the lever.
· When the lever is released the serrations mesh.

Part Number
24440.0101
24440.0102
24440.0122
24440.0124
24440.0126
24440.0128
24440.0130
24440.0132
24440.0134
24440.0201
24440.0202
24440.0222
24440.0224
24440.0226
24440.0228
24440.0230
24440.0232
24440.0234
24440.0301
24440.0302
24440.0322
24440.0324
24440.0326
24440.0328
24440.0330
24440.0332
24440.0401
24440.0402
24440.0422
24440.0424
24440.0426
24440.0428
24440.0430
24440.0501
24440.0502
24440.0520
24440.0522
24440.0524
24440.0526
24440.0601
24440.0602
24440.0611
24440.0612
24440.0621
24440.0622
24440.0702
24440.0704
24440.0706
24440.0708
24440.0710
24440.0712
24440.0714
24440.0722
24440.0724
24440.0726
24440.0728
24440.0730
24440.0732
24440.0734
24440.0742
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section Type Main Body Material Main Body, Surface Treatment Mounting Section, Material Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Inner Parts Material Screw t
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
l
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
1 Piece(s)Available

10 Days

Female ThreadSteelTriiron FilmSteel611Steel, blackened, quality 5.8-1121M613.5820~ 7033.541
1 Piece(s)Available

10 Days

Female ThreadSteelTriiron FilmSteel811Steel, blackened, quality 5.8-1121M813.5820~ 7033.541
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel816Steel, blackened, quality 5.8Steel, blackened, quality 5.8-21M813.5820~ 7033.541
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel820Steel, blackened, quality 5.8Steel, blackened, quality 5.8-21M813.5820~ 7033.541
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel825Steel, blackened, quality 5.8Steel, blackened, quality 5.8-21M813.5820~ 7033.541
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel832Steel, blackened, quality 5.8Steel, blackened, quality 5.8-21M813.5820~ 7033.541
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel840Steel, blackened, quality 5.8Steel, blackened, quality 5.8-21M813.5820~ 7033.541
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel850Steel, blackened, quality 5.8Steel, blackened, quality 5.8-21M813.5820~ 7033.541
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel863Steel, blackened, quality 5.8Steel, blackened, quality 5.8-21M813.5820~ 7033.541
1 Piece(s)Available

10 Days

Female ThreadSteelTriiron FilmSteel814Steel, blackened, quality 5.8-1424M8161025~ 96404.52.5
1 Piece(s)Available

10 Days

Female ThreadSteelTriiron FilmSteel1014Steel, blackened, quality 5.8-1424M10161025~ 96404.52.5
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel1020Steel, blackened, quality 5.8Steel, blackened, quality 5.8-24M10161025~ 96404.52.5
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel1025Steel, blackened, quality 5.8Steel, blackened, quality 5.8-24M10161025~ 96404.52.5
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel1032Steel, blackened, quality 5.8Steel, blackened, quality 5.8-24M10161025~ 96404.52.5
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel1040Steel, blackened, quality 5.8Steel, blackened, quality 5.8-24M10161025~ 96404.52.5
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel1050Steel, blackened, quality 5.8Steel, blackened, quality 5.8-24M10161025~ 96404.52.5
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel1063Steel, blackened, quality 5.8Steel, blackened, quality 5.8-24M10161025~ 96404.52.5
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel1080Steel, blackened, quality 5.8Steel, blackened, quality 5.8-24M10161025~ 96404.52.5
1 Piece(s)Available

10 Days

Female ThreadSteelTriiron FilmSteel1017Steel, blackened, quality 5.8-1728M10191230~ 11048.54.54.5
1 Piece(s)Available

10 Days

Female ThreadSteelTriiron FilmSteel1217Steel, blackened, quality 5.8-1728M12191230~ 11048.54.54.5
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel1225Steel, blackened, quality 5.8Steel, blackened, quality 5.8-28M12191230~ 11048.54.54.5
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel1232Steel, blackened, quality 5.8Steel, blackened, quality 5.8-28M12191230~ 11048.54.54.5
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel1240Steel, blackened, quality 5.8Steel, blackened, quality 5.8-28M12191230~ 11048.54.54.5
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel1250Steel, blackened, quality 5.8Steel, blackened, quality 5.8-28M12191230~ 11048.54.54.5
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel1263Steel, blackened, quality 5.8Steel, blackened, quality 5.8-28M12191230~ 11048.54.54.5
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel1280Steel, blackened, quality 5.8Steel, blackened, quality 5.8-28M12191230~ 11048.54.54.5
1 Piece(s)Available

10 Days

Female ThreadSteelTriiron FilmSteel1223Steel, blackened, quality 5.8-2333M12231232~ 124555.56
1 Piece(s)Available

10 Days

Female ThreadSteelTriiron FilmSteel1623Steel, blackened, quality 5.8-2333M16231232~ 124555.56
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel1632Steel, blackened, quality 5.8Steel, blackened, quality 5.8-33M16231232~ 124555.56
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel1640Steel, blackened, quality 5.8Steel, blackened, quality 5.8-33M16231232~ 124555.56
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel1650Steel, blackened, quality 5.8Steel, blackened, quality 5.8-33M16231232~ 124555.56
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel1663Steel, blackened, quality 5.8Steel, blackened, quality 5.8-33M16231232~ 124555.56
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel1680Steel, blackened, quality 5.8Steel, blackened, quality 5.8-33M16231232~ 124555.56
1 Piece(s)Available

10 Days

Female ThreadSteelTriiron FilmSteel1636Steel, blackened, quality 5.8-3640M16301435~ 138685.56
1 Piece(s)Available

10 Days

Female ThreadSteelTriiron FilmSteel2036Steel, blackened, quality 5.8-3640M20301435~ 138685.56
1 Piece(s)Available

12 Days

------------------
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel2050Steel, blackened, quality 5.8Steel, blackened, quality 5.8-40M20301435~ 138685.56
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel2063Steel, blackened, quality 5.8Steel, blackened, quality 5.8-40M20301435~ 138685.56
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel2080Steel, blackened, quality 5.8Steel, blackened, quality 5.8-40M20301435~ 138685.56
1 Piece(s)Available

10 Days

Female Thread-OthersStainless Steel611Stainless steel 1.4305, dull blasted-1121M613.5820~ 7033.541
1 Piece(s)Available

10 Days

Female Thread-OthersStainless Steel811Stainless steel 1.4305, dull blasted-1121M813.5820~ 7033.541
1 Piece(s)Available

10 Days

Female Thread-OthersStainless Steel814Stainless steel 1.4305, dull blasted-1424M8161025~ 96404.52.5
1 Piece(s)Available

10 Days

Female Thread-OthersStainless Steel1014Stainless steel 1.4305, dull blasted-1424M10161025~ 96404.52.5
1 Piece(s)Available

10 Days

Female Thread-OthersStainless Steel1017Stainless steel 1.4305, dull blasted-1728M10191230~ 11048.54.54.5
1 Piece(s)Available

10 Days

Female Thread-OthersStainless Steel1217Stainless steel 1.4305, dull blasted-1728M12191230~ 11048.54.54.5
1 Piece(s)Available

10 Days

Male thread-OthersStainless Steel816-Stainless steel 1.4305-21M813.5820~ 7033.541
1 Piece(s)Available

10 Days

Male thread-OthersStainless Steel820-Stainless steel 1.4305-21M813.5820~ 7033.541
1 Piece(s)Available

10 Days

Male thread-OthersStainless Steel825-Stainless steel 1.4305-21M813.5820~ 7033.541
1 Piece(s)Available

10 Days

Male thread-OthersStainless Steel832-Stainless steel 1.4305-21M813.5820~ 7033.541
1 Piece(s)Available

10 Days

Male thread-OthersStainless Steel840-Stainless steel 1.4305-21M813.5820~ 7033.541
1 Piece(s)Available

10 Days

Male thread-OthersStainless Steel850-Stainless steel 1.4305-21M813.5820~ 7033.541
1 Piece(s)Available

10 Days

Male thread-OthersStainless Steel863-Stainless steel 1.4305-21M813.5820~ 7033.541
1 Piece(s)Available

10 Days

Male thread-OthersStainless Steel1020-Stainless steel 1.4305-24M10161025~ 96404.52.5
1 Piece(s)Available

10 Days

Male thread-OthersStainless Steel1025-Stainless steel 1.4305-24M10161025~ 96404.52.5
1 Piece(s)Available

10 Days

Male thread-OthersStainless Steel1032-Stainless steel 1.4305-24M10161025~ 96404.52.5
1 Piece(s)Available

10 Days

Male thread-OthersStainless Steel1040-Stainless steel 1.4305-24M10161025~ 96404.52.5
1 Piece(s)Available

10 Days

Male thread-OthersStainless Steel1050-Stainless steel 1.4305-24M10161025~ 96404.52.5
1 Piece(s)Available

10 Days

Male thread-OthersStainless Steel1063-Stainless steel 1.4305-24M10161025~ 96404.52.5
1 Piece(s)Available

10 Days

Male thread-OthersStainless Steel1080-Stainless steel 1.4305-24M10161025~ 96404.52.5
1 Piece(s)Available

10 Days

Male thread-OthersStainless Steel1225-Stainless steel 1.4305-28M12191230~ 11048.54.54.5

Loading...

Basic Information

Application Related Components Type, Clamp Clamp Mechanism Shape L-Shaped
L-Shaped Clamp Lever Shape Set Screw Type Knobbed Lever Shape Single lever Knob Material Thermosetting Resin
Ball knob Thermosetting plastic PF 31, black, DIN 319

Additional Products in this Category

Tech Support