(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Lever - Threaded, GN300.1 series, (inches).

Clamping Lever - Threaded, GN300.1 series, (inches).
  • Volume Discount

GN 300.1 Zinc Die-Cast Adjustable Lever With STAINLESS STEEL Components with IMPERIAL TAPPED Thread. Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is required than can be achieved with a simple knob. Adjustable levers are also referred to as:
adjustable handles, clamping levers, hand levers, adjustable clamping levers, adjustable tension levers, clamp levers, ratchet handles, ratcheting handles, ratcheting levers, spring loaded adjustable levers, and spring loaded levers.

PDF

GN300.1 Adjustable Lever, Inch Tapped:Related Image

Dimensions in inches (millimeters)

JW Winco
Part Number
l1 d1
Thread
d3 d4 h1 h2 h3 h4
Stroke
t
min.
Handle Color
1TA20K 1.18
(30)
10 x 32         0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.22
(31)
0.14
(3.5)
0.31
(8)
Black
1TA06K 1.77
(45)
10 x 32         0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.34
(34)
0.14
(3.5)
0.31
(8)
Black
3TA06K   1/4 x 20       0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.34
(34)
0.14
(3.5)
0.31
(8)
Black
3TA07K 2.48
(63)
  1/4 x 20       0.53
(13.5)
0.69
(17.5)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
0.43
(11)
Black
3TA07O   1/4 x 20       0.53
(13.5)
0.69
(17.5)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
0.43
(11)
Orange
5TA07K     5/16 x 18     0.53
(13.5)
0.69
(17.5)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
0.43
(11)
Black
5TA07O     5/16 x 18     0.53
(13.5)
0.69
(17.5)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
0.43
(11)
Orange
5TA08K 3.07
(78)
    5/16 x 18     0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
0.55
(14)
Black
6TA08K       3/8 x 16   0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
0.55
(14)
Black
6TA08O       3/8 x 16   0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
0.55
(14)
Orange
6TA09K 3.62
(92)
      3/8 x 16   0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
0.67
(17)
Black
8TA09K         1/2 x 13 0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
0.67
(17)
Black
8TA09O         1/2 x 13 0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
0.67
(17)
Orange
Part Number
1TA06K
1TA20K
3TA06K
3TA07K
3TA07O
5TA07K
5TA07O
5TA08K
6TA08K
6TA08O
6TA09K
8TA09K
8TA09O
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRotating Radius l1
(mm)
Mounting Section, Dia. d1(Thread Size)
(in)
Main Body Color
1 Piece(s)Available

6 Days

10450.1875" (10-32)B (Black)
1 Piece(s)Available

6 Days

10300.1875" (10-32)B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)B (Black)
1 Piece(s)Available

6 Days

10630.250" (1/4-20)B (Black)
1 Piece(s)Available

6 Days

10630.250" (1/4-20)M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)M (Orange)
1 Piece(s)Available

6 Days

10780.313" (5/16-18)B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)M (Orange)
1 Piece(s)Available

6 Days

10920.375" (3/8-16)B (Black)
1 Piece(s)Available

6 Days

10920.500" (1/2-13)B (Black)
1 Piece(s)Available

6 Days

10920.500" (1/2-13)M (Orange)

Loading...

  1. 1
 

Basic Information

Application Clamp Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape L Shape Mounting Section Type Tapped Main Body Material Zinc Alloy
Main Body, Surface Treatment Powder Coating Mounting Section, Material Stainless Steel Mounting Section, Surface Treatment Not Provided
Lever Angle(Deg) 20

Additional Products in this Category

Tech Support