(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· For index holes.
· This index bolt is characterized by its small size, and is suitable for fixing this parts in place.
· On models with hold mechanisms, pull the knob and rotate 90 degrees to fix the pin in place in a withdrawn state using the notch.
· Operating temperature range is from -30 to +80°C.
Part Number
Configured Part Number is shown.
Part Number |
---|
22120.0928 |
22120.0938 |
Loading...
Type | Standard knob | Mounting Method | Flange | l3(mm) | 2.5 |
---|---|---|---|---|---|
Temperature max.(°C) | 80 | Temperature min.(°C) | -30 | Knob | Thermoplastic PA 6, black, dull |
Flange | Zinc die-cast, galvanized | Conflict Minerals free | yes | REACH compliant | yes |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy