(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· For index holes.
For complete product overview and details on Index Bolt With Hexagon Collar Stainless Steel see the sections below:
Part Number
Configured Part Number is shown.
22120.0488
Type | Standard knob | Mounting Method | Screw-In | Operation Knob | Presence |
---|---|---|---|---|---|
Temperature max.(°C) | 250 | Knob | Stainless steel 1.4305 | Locking pin | Stainless steel 1.4305, nickel-plated |
Conflict Minerals free | yes | REACH compliant | yes |
Please check the type/dimensions/specifications of the part 22120.0488 in the Indexing Plungers - Knob Type, Return Position, Stainless Steel. series.
Part Number |
---|
22120.0485 |
22120.0486 |
22120.0490 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy