(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Blocks - For indexers.

Clamping Blocks - For indexers.
  • Volume Discount

[Features]
· Can be used for mounting external diameter screw M12, M16 and M20 index bolts, and for expanding their applications.

PDF

 

Example

Part Number
22120.0345
22120.0346
22120.0347
22120.0348
22120.0350
22120.0352
22120.0545
22120.0546
22120.0547
22120.0548
22120.0550
22120.0552
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Surface Treatment Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
k
(mm)
Threaded Pin
1 Piece(s)Available

10 Days

Black oxide finishM12 x 1,532M54.522~ 26.5921Steel, blackened, with brass bolt
1 Piece(s)Available

10 Days

Black oxide finishM16 x 1,546M85.533~ 381332Steel, blackened, with brass bolt
1 Piece(s)Available

10 Days

Black oxide finishM12 x 1,532M54.522~ 26.5921Steel, blackened, with brass bolt
1 Piece(s)Available

10 Days

Black oxide finishM16 x 1,546M85.533~ 381332Steel, blackened, with brass bolt
1 Piece(s)Available

10 Days

Black oxide finishM20 x 1,546M85.533~ 381332Steel, blackened, with brass bolt
1 Piece(s)Available

10 Days

Black oxide finishM20 x 1,546M85.533~ 381332Steel, blackened, with brass bolt
1 Piece(s)Available

10 Days

-M12 x 1,532M54.522~ 26.5921Stainless steel, with brass bolt
1 Piece(s)Available

10 Days

-M16 x 1,546M85.533~ 381332Stainless steel, with brass bolt
1 Piece(s)Available

10 Days

-M12 x 1,532M54.522~ 26.5921Stainless steel, with brass bolt
1 Piece(s)Available

10 Days

-M16 x 1,546M85.533~ 381332Stainless steel, with brass bolt
1 Piece(s)Available

10 Days

-M20 x 1,546M85.533~ 381332Stainless steel, with brass bolt
1 Piece(s)Available

10 Days

-M20 x 1,546M85.533~ 381332Stainless steel, with brass bolt

Loading...

  1. 1
 

Basic Information

Mounting Method Bolt Mounting Temperature max.(°C) 250 Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support