(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Index bolt for through holes in thin sheets.
· A fixing sleeve can be used to mount sheets 1 to 5 mm thick
· For types with locks, pulling the knob and rotating it 90 degrees locks the mechanism with the notch.
· For this element, depending on the thickness of the opposing part, the pin may not fit fully into the notch, even if the knob is pulled all the way out.
· Operating temperature range: from -30 to +80°C.
Part Number
Configured Part Number is shown.
Part Number |
---|
22120.0267 |
22120.0287 |
Loading...
Type | Standard knob | Operation Knob | Presence |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy