(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - With or without knob, without hex collar. (Part Numbers)

Indexing Plungers - With or without knob, without hex collar.
  • Volume Discount

[Features]
· For index holes.
· Operating temperature range: -30 to +80°C.

Part Number

Configured Part Number is shown.

22120.0048

 

 

Example

Part Number
22120.0048
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Operation Knob Body Surface Treatment Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
F1
(N)
F2
(N)
s
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Knob Locking pin Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish8M16 x 1,531-~ 69834-~ 11.5~ 28-80-30Thermoplastic PA 6, blackSteel, hardenedyesyes

Loading...

  1. 1

Basic Information

Mounting Method Screw-In

Please check the type/dimensions/specifications of the part 22120.0048 in the Indexing Plungers - With or without knob, without hex collar. series.

Products like this...

Part Number
22120.0045
22120.0046
22120.0050
22120.0065
22120.0066
22120.0068
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Operation Knob Body Surface Treatment Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
F1
(N)
F2
(N)
s
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Knob Locking pin Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish5M10 x 121-~ 45522-~ 6~ 14-80-30Thermoplastic PA 6, blackSteel, hardenedyesyes
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish6M12 x 1,525-~ 54.5626-~ 5.5~ 13-80-30Thermoplastic PA 6, blackSteel, hardenedyesyes
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish10M20 x 1,531-~ 801041-~ 23~ 54-80-30Thermoplastic PA 6, blackSteel, hardenedyesyes
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish5M10 x 1-M5-5226~ 6~ 14-250--Steel, hardenedyesyes
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish6M12 x 1,5-M6-62610~ 5.5~ 13-250--Steel, hardenedyesyes
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish8M16 x 1,5-M8-83412~ 11.5~ 28-250--Steel, hardenedyesyes

Additional Products in this Category

Tech Support