(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - With/without knob, hex collar. (Part Numbers)

Indexing Plungers - With/without knob, hex collar.
  • Volume Discount

[Features]
· For index holes.
· Use the distance collar (EH22120) to adjust the depth of the screw-in.

Part Number

Configured Part Number is shown.

22110.0247

 

Example

Part Number
22110.0247
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Operation Knob Body Surface Treatment Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
F1
(N)
F2
(N)
s
(mm)
Stroke
(mm)
WS
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Knob Locking pin Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

Without KnobNo-5M10 x 1-M48-81865.53~ 5~ 18-812250--Stainless steel 1.4305, nickel-platedyesyes

Loading...

  1. 1

Basic Information

Mounting Method Screw-In

Additional Products in this Category

Tech Support