(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - With/without knob, hex collar. (Part Numbers)

Indexing Plungers - With/without knob, hex collar.
  • Volume Discount

[Features]
· For index holes.
· Use the distance collar (EH22120) to adjust the depth of the screw-in.

Part Number

Configured Part Number is shown.

22110.0153

 

Example

Part Number
22110.0153
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Operation Knob Body Surface Treatment Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
F1
(N)
F2
(N)
s
(mm)
Stroke
(mm)
WS
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Knob Locking pin Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish8M16 x 1,5-M610-122688.54~ 8.5~ 28-1217250--Steel, hardenedyesyes

Loading...

  1. 1

Basic Information

Mounting Method Screw-In

Please check the type/dimensions/specifications of the part 22110.0153 in the Indexing Plungers - With/without knob, hex collar. series.

Products like this...

Part Number
22110.0107
22110.0109
22110.0110
22110.0155
22110.0156
22110.0157
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Operation Knob Body Surface Treatment Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
F1
(N)
F2
(N)
s
(mm)
Stroke
(mm)
WS
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Knob Locking pin Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish5M10 x 119--408186--~ 5~ 18-81280-30Thermoplastic PA 6, black, dullSteel, hardenedyesyes
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish6M12 x 1,523--486226--~ 6.5~ 19-61480-30Thermoplastic PA 6, black, dullSteel, hardenedyesyes
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish6M12 x 1,523--489226--~ 6~ 25-91480-30Thermoplastic PA 6, black, dullSteel, hardenedyesyes
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish10M16 x 1,5-M610-122688.54~ 9.5~ 38-1217250--Steel, hardenedyesyes
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish12M20 x 1,5-M612-1533108.54~ 11.5~ 40-1522250--Steel, hardenedyesyes
1 Piece(s)

10 Days

-------------------------

Additional Products in this Category

Tech Support