(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
U-type handles, rounded with support washer. These handles are characterized by their ergonomic and stable construction and their simple, timeless design. They are used on machine doors, furniture doors, cabinet doors, drawers and drawer units. Made of steel or stainless steel. Mounting method: internal thread. Selectable length.
Part Number
Configured Part Number is shown.
24310.0630
Part Number |
---|
24310.0630 |
Loading...
Main Body Type | Imposition Type | Surfaced Type Category | U Shaped | U-shaped Type | Straight |
---|---|---|---|---|---|
Additional Function | No | Mounting Method | Female Thread | Handle Cross Sectional Shape | Round shape |
Conflict Minerals free | yes | REACH compliant | yes |
Please check the type/dimensions/specifications of the part 24310.0630 in the Handles - Serie 24310. series.
Part Number |
---|
24310.0040 |
24310.0050 |
24310.0060 |
24310.0640 |
24310.0650 |
24310.0660 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy