(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Handles - Serie 24310.

Handles - Serie 24310.
  • Volume Discount

U-type handles, rounded with support washer. These handles are characterized by their ergonomic and stable construction and their simple, timeless design. They are used on machine doors, furniture doors, cabinet doors, drawers and drawer units. Made of steel or stainless steel. Mounting method: internal thread. Selectable length.

Part Number

Configured Part Number is shown.

Part Number
24310.0010
24310.0020
24310.0030
24310.0040
24310.0050
24310.0060
24310.0110
24310.0120
24310.0130
24310.0140
24310.0150
24310.0160
24310.0170
24310.0310
24310.0320
24310.0330
24310.0340
24310.0350
24310.0360
24310.0410
24310.0420
24310.0430
24310.0440
24310.0450
24310.0460
24310.0470
24310.0520
24310.0530
24310.0540
24310.0550
24310.0560
24310.0610
24310.0620
24310.0630
24310.0640
24310.0650
24310.0660
24310.0670
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Material Main Body, Surface Treatment d1
(mm)
d2 d3
(mm)
l
(mm)
h
(mm)
t
(mm)
R
(mm)
Handle Support washer
1 Piece(s)Available

10 Days

SteelChrome Plating8M4125535810Steel, chromium-platedZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelChrome Plating8M4126435810Steel, chromium-platedZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelChrome Plating8M4128835810Steel, chromium-platedZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelChrome Plating8M4129635810Steel, chromium-platedZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelChrome Plating8M41210035810Steel, chromium-platedZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelChrome Plating8M41212035810Steel, chromium-platedZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelChrome Plating8M41212835810Steel, chromium-platedZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelChrome Plating10M51588431212Steel, chromium-platedZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelChrome Plating10M515100431212Steel, chromium-platedZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelChrome Plating10M515120431212Steel, chromium-platedZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelChrome Plating10M515180431212Steel, chromium-platedZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelChrome Plating10M515200431212Steel, chromium-platedZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelChrome Plating10M515235431212Steel, chromium-platedZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelOthers8M4125535810Steel, plastic coated, blackZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelOthers8M4126435810Steel, plastic coated, blackZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelOthers8M4128835810Steel, plastic coated, blackZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelOthers8M4129635810Steel, plastic coated, blackZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelOthers8M41210035810Steel, plastic coated, blackZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelOthers8M41212035810Steel, plastic coated, blackZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelOthers8M41212835810Steel, plastic coated, blackZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelOthers10M51588431212Steel, plastic coated, blackZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelOthers10M515100431212Steel, plastic coated, blackZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelOthers10M515120431212Steel, plastic coated, blackZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelOthers10M515180431212Steel, plastic coated, blackZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelOthers10M515200431212Steel, plastic coated, blackZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

SteelOthers10M515235431212Steel, plastic coated, blackZinc die-cast, nickel-plated
1 Piece(s)Available

10 Days

Stainless SteelSandblasting8M4126435810Stainless steel 1.4305, dull blastedStainless steel
1 Piece(s)Available

10 Days

Stainless SteelSandblasting8M4128835810Stainless steel 1.4305, dull blastedStainless steel
1 Piece(s)Available

10 Days

Stainless SteelSandblasting8M4129635810Stainless steel 1.4305, dull blastedStainless steel
1 Piece(s)Available

10 Days

Stainless SteelSandblasting8M41210035810Stainless steel 1.4305, dull blastedStainless steel
1 Piece(s)Available

10 Days

Stainless SteelSandblasting8M41212035810Stainless steel 1.4305, dull blastedStainless steel
1 Piece(s)Available

10 Days

Stainless SteelSandblasting8M41212835810Stainless steel 1.4305, dull blastedStainless steel
1 Piece(s)Available

10 Days

Stainless SteelSandblasting10M51588431212Stainless steel 1.4305, dull blastedStainless steel
1 Piece(s)Available

10 Days

Stainless SteelSandblasting10M515100431212Stainless steel 1.4305, dull blastedStainless steel
1 Piece(s)Available

10 Days

Stainless SteelSandblasting10M515120431212Stainless steel 1.4305, dull blastedStainless steel
1 Piece(s)Available

10 Days

Stainless SteelSandblasting10M515180431212Stainless steel 1.4305, dull blastedStainless steel
1 Piece(s)Available

10 Days

Stainless SteelSandblasting10M515200431212Stainless steel 1.4305, dull blastedStainless steel
1 Piece(s)Available

10 Days

Stainless SteelSandblasting10M515235431212Stainless steel 1.4305, dull blastedStainless steel

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Shaped U-shaped Type Straight
Additional Function No Mounting Method Female Thread Handle Cross Sectional Shape Round shape
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support