(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Handle - Series 24300.

Handle - Series 24300.
  • Volume Discount

U-type handles, oval. These handles are characterized by their ergonomic and stable construction and their simple and timeless design. They are used on machine doors, furniture doors, cabinet doors, drawers and drawer units. Made of aluminum or stainless steel. Mounting method: socket head screw holes.

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
24300.0101
24300.0111
24300.0121
24300.0131
24300.0141
24300.0151
24300.0161
24300.0166
24300.0171
24300.0301
24300.0311
24300.0321
24300.0331
24300.0341
24300.0351
24300.0361
24300.0366
24300.0371
24300.0511
24300.0521
24300.0531
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body, Surface Treatment Pitch P
(mm)
Handle Diameter D
(mm)
Height H
(mm)
d l1
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
h3 min.
(mm)
a
(mm)
R
(mm)
For cylinder screw Handle
1 Piece(s)Available

10 Days

Others10020495.41001124919132013M5Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

Others11220495.41121244919132013M5Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

Others12820515.41281405119132013M5Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

Others16020515.41601725119132013M5Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

Others11626556.41161305517172617M6Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

Others13226556.41321465517172617M6Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

Others16426576.41641785717172617M6Aluminium, drawn, bright, vibratory grinded
1 Piece(s)

10 Days

--------------
1 Piece(s)Available

10 Days

Others19626576.41962105717172617M6Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

Paint10020495.41001124919132013M5Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)Available

10 Days

Paint11220495.41121244919132013M5Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)Available

10 Days

Paint12820515.41281405119132013M5Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)Available

10 Days

Paint16020515.41601725119132013M5Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)Available

10 Days

Paint11626556.41161305517172617M6Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)Available

10 Days

Paint13226556.41321465517172617M6Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)Available

10 Days

Paint16426576.41641785717172617M6Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)

10 Days

--------------
1 Piece(s)Available

10 Days

Paint19626576.41962105717172617M6Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)

10 Days

--------------
1 Piece(s)

10 Days

--------------
1 Piece(s)

10 Days

--------------

Loading...

  1. 1
 

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Shaped U-shaped Type Straight
Additional Function No Main Body Material Aluminium Mounting Method Female Thread
Handle Cross Sectional Shape Others Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support