(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotating Handles - Conical shape. (Part Numbers)

Rotating Handles - Conical shape.
  • Volume Discount

[Features]
· Operating temperature range: Maximum 110°C, Polyamide product max temperature 80°C

Part Number

Configured Part Number is shown.

24530.0020

 

Example

Part Number
24530.0020
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle Material Mounting Section Material Mounting Section Surface Treatment Thread Nominal M Overall Length L
(mm)
d1
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
WS
(mm)
Temperature max.
(°C)
Axle part Cylindrical handle
1 Piece(s)Available

10 Days

PhenolSteelZinc PlatingM665.521101750132.53110Steel, galvanizedThermosetting plastic (PF 31)

Loading...

  1. 1

Basic Information

Type Rotation Shape Shape Stick type (straight) Handle Surface No
Mounting Method Male thread Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 24530.0020 in the Rotating Handles - Conical shape. series.

Products like this...

Part Number
24530.0008
24530.0010
24530.0021
24530.0030
24530.0031
24530.0040
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle Material Mounting Section Material Mounting Section Surface Treatment Thread Nominal M Overall Length L
(mm)
d1
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
WS
(mm)
Temperature max.
(°C)
Axle part Cylindrical handle
1 Piece(s)Available

10 Days

NylonSteelZinc PlatingM638.51481128100.5380Steel, galvanizedThermoplastic (PA), dull
1 Piece(s)Available

10 Days

PhenolSteelZinc PlatingM654.518101540122.53110Steel, galvanizedThermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolSteelZinc PlatingM865.521101750132.54110Steel, galvanizedThermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolSteelZinc PlatingM671.522101856132.53110Steel, galvanizedThermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolSteelZinc PlatingM871.522101856132.54110Steel, galvanizedThermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolSteelZinc PlatingM881.523131965142.54110Steel, galvanizedThermosetting plastic (PF 31)

Additional Products in this Category

Tech Support