(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotating Handles - Conical shape. (Part Numbers)

Rotating Handles - Conical shape.
  • Volume Discount

[Features]
· Operating temperature range: Maximum 110°C, Polyamide product max temperature 80°C

Part Number

Configured Part Number is shown.

24530.0251

 

Example

Part Number
24530.0251
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle Material Mounting Section Material Mounting Section Surface Treatment Thread Nominal M Overall Length L
(mm)
d1
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
WS
(mm)
Temperature max.
(°C)
Axle part Cylindrical handle
1 Piece(s)Available

10 Days

PhenolStainless SteelNoM1098.526132180162.55110Stainless steel 1.4305Thermosetting plastic (PF 31)

Loading...

  1. 1

Basic Information

Type Rotation Shape Shape Stick type (straight) Handle Surface No
Mounting Method Male thread Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 24530.0251 in the Rotating Handles - Conical shape. series.

Products like this...

Part Number
24530.0020
24530.0021
24530.0030
24530.0031
24530.0260
24530.0271
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle Material Mounting Section Material Mounting Section Surface Treatment Thread Nominal M Overall Length L
(mm)
d1
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
WS
(mm)
Temperature max.
(°C)
Axle part Cylindrical handle
1 Piece(s)Available

10 Days

PhenolSteelZinc PlatingM665.521101750132.53110Steel, galvanizedThermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolSteelZinc PlatingM865.521101750132.54110Steel, galvanizedThermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolSteelZinc PlatingM671.522101856132.53110Steel, galvanizedThermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolSteelZinc PlatingM871.522101856132.54110Steel, galvanizedThermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolStainless SteelNoM10108.528132290162.55110Stainless steel 1.4305Thermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolStainless SteelNoM12124.5311425102202.56110Stainless steel 1.4305Thermosetting plastic (PF 31)

Additional Products in this Category

Tech Support