(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - With sensor adapter.

Shaft Collars - With sensor adapter.
  • Volume Discount

Clamping rings are provided with a fastening possibility for sensors, switches etc. Universal applicability, e.g. as a limit switch on a piston rod.
Clamping ring made of stainless steel with strong clamping force.

PDF

 

Example

 

Example 2

Part Number
25070.0010
25070.0012
25070.0014
25070.0015
25070.0016
25070.0018
25070.0020
25070.0022
25070.0024
25070.0025
25070.0030
25070.0032
25070.0035
25070.0110
25070.0112
25070.0114
25070.0115
25070.0116
25070.0118
25070.0120
25070.0122
25070.0124
25070.0125
25070.0130
25070.0132
25070.0135
Part NumberMinimum order quantityVolume DiscountDays to Ship Tightening Method For Shaft Size
(mm/inch)
Width
(mm/inch)
d3 WS
(mm)
d2 [-0.5]
(mm)
d4 l
(mm)
1 Piece(s)Available

10 Days

Slit10126.5440M514.5
1 Piece(s)Available

10 Days

Slit12126.5440M514.5
1 Piece(s)Available

10 Days

Slit14139545M616.5
1 Piece(s)Available

10 Days

Slit15139545M616.5
1 Piece(s)Available

10 Days

Slit16139545M616.5
1 Piece(s)Available

10 Days

Slit18139550M618.5
1 Piece(s)Available

10 Days

Slit20139550M618.5
1 Piece(s)Available

10 Days

Slit221813665M823.5
1 Piece(s)Available

10 Days

Slit241813665M823.5
1 Piece(s)Available

10 Days

Slit251813665M823.5
1 Piece(s)Available

10 Days

Slit302013675M827
1 Piece(s)Available

10 Days

Slit322013680M830
1 Piece(s)Available

10 Days

Slit352013680M830
1 Piece(s)Available

10 Days

Separate10126.5440M514.5
1 Piece(s)Available

10 Days

Separate12126.5440M514.5
1 Piece(s)Available

10 Days

Separate14139545M616.5
1 Piece(s)Available

10 Days

Separate15139545M616.5
1 Piece(s)Available

10 Days

Separate16139545M616.5
1 Piece(s)Available

10 Days

Separate18139550M618.5
1 Piece(s)Available

10 Days

Separate20139550M618.5
1 Piece(s)Available

10 Days

Separate221813665M823.5
1 Piece(s)Available

10 Days

Separate241813665M823.5
1 Piece(s)Available

10 Days

Separate251813665M823.5
1 Piece(s)Available

10 Days

Separate302013675M827
1 Piece(s)Available

10 Days

Separate322013680M830
1 Piece(s)Available

10 Days

Separate352013680M830

Loading...

  1. 1
 

Basic Information

Material Stainless Steel Conflict Minerals free yes REACH compliant yes
Screw Stainless steel Set collar Stainless steel 1.4021

Additional Products in this Category

Tech Support