(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - Split (inch).

Shaft Collars - Split (inch).
  • Volume Discount

Post mounting possible. Easy maintenance.

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-SCSP1045 Steel, Hardware: Steel S.H.C.S (2 pieces)Black Oxide-
U-PSCSP1045 Steel, Hardware: Stainless Steel S.H.C.S (2 pieces)Electroless Nickel Plating-
U-SCNPA6061-T6 Aluminum, , Hardware: Stainless Steel S.H.C.S (2 pieces)Clear Anodizing-
U-SCSPS304 Stainless Steel, Hardware: Stainless Steel S.H.C.S (2 pieces)--
U-SSCSP316 Stainless Steel, Hardware: Stainless Steel S.H.C.S (2 pieces)--
Shaft Collars - Split:Related Image

Specifications

Shaft Collars - Split:Related Image
Shaft Collars - Split:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-PSCSP0.13-B0.25
U-PSCSP0.19-B0.31
U-PSCSP0.25-B0.31
U-PSCSP0.38-B0.38
U-PSCSP0.50-B0.44
U-PSCSP0.63-B0.44
U-PSCSP0.75-B0.50
U-PSCSP1.00-B0.50
U-PSCSP1.25-B0.50
U-PSCSP1.50-B0.56
U-SCNPA0.13-B0.25
U-SCNPA0.19-B0.31
U-SCNPA0.25-B0.31
U-SCNPA0.38-B0.38
U-SCNPA0.50-B0.44
U-SCNPA0.63-B0.44
U-SCNPA0.75-B0.50
U-SCNPA1.00-B0.50
U-SCNPA1.25-B0.50
U-SCNPA1.50-B0.56
U-SCSP0.13-B0.25
U-SCSP0.19-B0.31
U-SCSP0.25-B0.31
U-SCSP0.38-B0.38
U-SCSP0.50-B0.44
U-SCSP0.63-B0.44
U-SCSP0.75-B0.50
U-SCSP1.00-B0.50
U-SCSP1.25-B0.50
U-SCSP1.50-B0.56
U-SCSPS0.13-B0.25
U-SCSPS0.19-B0.31
U-SCSPS0.25-B0.31
U-SCSPS0.38-B0.38
U-SCSPS0.50-B0.44
U-SCSPS0.63-B0.44
U-SCSPS0.75-B0.50
U-SCSPS1.00-B0.50
U-SCSPS1.25-B0.50
U-SCSPS1.50-B0.56
U-SSCSP0.13-B0.25
U-SSCSP0.19-B0.31
U-SSCSP0.25-B0.31
U-SSCSP0.38-B0.38
U-SSCSP0.50-B0.44
U-SSCSP0.63-B0.44
U-SSCSP0.75-B0.50
U-SSCSP1.00-B0.50
U-SSCSP1.25-B0.50
U-SSCSP1.50-B0.56
Part NumberMinimum order quantityVolume DiscountDays to Ship For Shaft Size
(mm/inch)
Width
(mm/inch)
Material Surface Finish
1 Piece(s)Available

44 Days

0.13 in (1/8")0.25 in (1/4")1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

44 Days

0.19 in (3/16")0.31 in (5/16")1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

44 Days

0.25 in (1/4")0.31 in (5/16")1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

5 Days

0.38 in (3/8")0.38 in (3/8")1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

5 Days

0.50 in (1/2")0.44 in (7/16")1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

5 Days

0.63 in (5/8")0.44 in (7/16")1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

5 Days

0.75 in (3/4")0.50 in (1/2")1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

5 Days

1.00 in (1")0.50 in (1/2")1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

5 Days

1.25 in (1-1/4")0.50 in (1/2")1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

44 Days

1.50 in (1-1/2")0.56 in (9/16")1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

44 Days

0.13 in (1/8")0.25 in (1/4")[Aluminum] 6061-T6 AluminumClear Anodized
1 Piece(s)Available

44 Days

0.19 in (3/16")0.31 in (5/16")[Aluminum] 6061-T6 AluminumClear Anodized
1 Piece(s)Available

5 Days

0.25 in (1/4")0.31 in (5/16")[Aluminum] 6061-T6 AluminumClear Anodized
1 Piece(s)Available

5 Days

0.38 in (3/8")0.38 in (3/8")[Aluminum] 6061-T6 AluminumClear Anodized
1 Piece(s)Available

5 Days

0.50 in (1/2")0.44 in (7/16")[Aluminum] 6061-T6 AluminumClear Anodized
1 Piece(s)Available

44 Days

0.63 in (5/8")0.44 in (7/16")[Aluminum] 6061-T6 AluminumClear Anodized
1 Piece(s)Available

5 Days

0.75 in (3/4")0.50 in (1/2")[Aluminum] 6061-T6 AluminumClear Anodized
1 Piece(s)Available

5 Days

1.00 in (1")0.50 in (1/2")[Aluminum] 6061-T6 AluminumClear Anodized
1 Piece(s)Available

5 Days

1.25 in (1-1/4")0.50 in (1/2")[Aluminum] 6061-T6 AluminumClear Anodized
10 Piece(s)Available

44 Days

1.50 in (1-1/2")0.56 in (9/16")[Aluminum] 6061-T6 AluminumClear Anodized
1 Piece(s)Available

5 Days

0.13 in (1/8")0.25 in (1/4")1045 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

0.19 in (3/16")0.31 in (5/16")1045 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

0.25 in (1/4")0.31 in (5/16")1045 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

0.38 in (3/8")0.38 in (3/8")1045 Carbon SteelBlack Oxide
1 Piece(s)

5 Days

0.50 in (1/2")0.44 in (7/16")1045 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

0.63 in (5/8")0.44 in (7/16")1045 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

0.75 in (3/4")0.50 in (1/2")1045 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

1.00 in (1")0.50 in (1/2")1045 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

1.25 in (1-1/4")0.50 in (1/2")1045 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

1.50 in (1-1/2")0.56 in (9/16")1045 Carbon SteelBlack Oxide
1 Piece(s)Available

44 Days

0.13 in (1/8")0.25 in (1/4")[Stainless Steel] 316 Stainless SteelNone
30 Piece(s)Available

44 Days

0.19 in (3/16")0.31 in (5/16")[Stainless Steel] 316 Stainless SteelNone
1 Piece(s)Available

5 Days

0.25 in (1/4")0.31 in (5/16")[Stainless Steel] 316 Stainless SteelNone
1 Piece(s)Available

5 Days

0.38 in (3/8")0.38 in (3/8")[Stainless Steel] 316 Stainless SteelNone
1 Piece(s)Available

5 Days

0.50 in (1/2")0.44 in (7/16")[Stainless Steel] 316 Stainless SteelNone
30 Piece(s)Available

44 Days

0.63 in (5/8")0.44 in (7/16")[Stainless Steel] 316 Stainless SteelNone
1 Piece(s)Available

5 Days

0.75 in (3/4")0.50 in (1/2")[Stainless Steel] 316 Stainless SteelNone
1 Piece(s)Available

5 Days

1.00 in (1")0.50 in (1/2")[Stainless Steel] 316 Stainless SteelNone
1 Piece(s)Available

5 Days

1.25 in (1-1/4")0.50 in (1/2")[Stainless Steel] 316 Stainless SteelNone
30 Piece(s)Available

44 Days

1.50 in (1-1/2")0.56 in (9/16")[Stainless Steel] 316 Stainless SteelNone
1 Piece(s)Available

44 Days

0.13 in (1/8")0.25 in (1/4")[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

44 Days

0.19 in (3/16")0.31 in (5/16")[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

44 Days

0.25 in (1/4")0.31 in (5/16")[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

5 Days

0.38 in (3/8")0.38 in (3/8")[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

5 Days

0.50 in (1/2")0.44 in (7/16")[Stainless Steel] 304 Stainless SteelNone
10 Piece(s)Available

44 Days

0.63 in (5/8")0.44 in (7/16")[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

5 Days

0.75 in (3/4")0.50 in (1/2")[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

5 Days

1.00 in (1")0.50 in (1/2")[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

5 Days

1.25 in (1-1/4")0.50 in (1/2")[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

5 Days

1.50 in (1-1/2")0.56 in (9/16")[Stainless Steel] 304 Stainless SteelNone

Loading...

  1. 1

Support Information

Variants and applications - Shaft Collars

ApplicationMethod of attachment
Set Screw
(Set Screws x2)
One Piece Clamp-on
(With set screw)
Two Piece Clamp-On
(Set Screws x2)
Clamp Lever
Is thinner than the slotted type.Avoids damage to the shaft due to the type of fastening.It is adaptable, ideal for maintenance.
Avoid damage to the shaft due to the fastening.
Ideal for places where installation is frequent.
General application

See models


See models

See models

See models

It can be used as a stopper, positioning, pulley fastening, etc.
Bearing fixation
See models

See models
--

Clamping of the inner bearing ring.
Installation of other parts
See models

See models

See models
-

Parts can be joined together as plates.
Sensor support
See models

See models

See models

See models

Compatible with passage of sensor holes.
Urethane race stoppers-
See models

See models
-

Reduces damage and noise.

Support Information

Other models and applications

TypeOne-touch clampingSnap fastening Threaded shaft retainer
Application
Easy, quick to install and remove

Snap-on shaft clamping

Screw type shaft fastening
Reference
See models hereSee models hereSee models here

Compatible Models

Example

Shaft Collars - Split:Related Image
 

Basic Information

Tightening Method Two Piece Clamp-On Features Standard Width Standard Type
Side Hole Machining None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.