(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - Slit, 2 side holes.

Shaft Collars - Slit, 2 side holes.
  • Volume Discount

Utilization of Mounting Hole on side facilitates Sensor Bracket Assembly.

  • inCAD Components
Shaft Collars - Side Mount, Slit:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
StandardCompact
SCJSSCJSJ1045 Carbon SteelBlack Oxide CoatingHex Socket Head Cap Screw 1 pc.
PSCJSPSCJSJElectroless Nickel PlatingHex Socket Head Cap Screw 1 pc.
(Stainless Steel)
SSCJSSSCJSJ304 Stainless Steel-

Specifications

Part Number
SCJS10
SCJSJ8
Clamp Type
DBD1M (Coarse)dRWXYZM1
(Coarse)
Y1P1045 Carbon Steel Equivalent304 Stainless Steel Equivalent
Black Oxide CoatingElectroless Nickel Plating-
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
SCJS
(Standard)
SCJSJ
(Compact)
PSCJS
(Standard)
PSCJSJ
(Compact)
SSCJS
(Standard)
SSCJSJ
(Compact)
81062522M4M2.64.52.93.752.451.51.587537~99M3M38788
101063025M4M2.64.52.93.752.451.51.598538~109M4M3108108
121063025M4M2.64.52.93.752.451.51.5109539~109M4M3109108
1310-30-M4-4.5-3.75-1.5-10-5-9~10-M4-10-10-----
151083430M4M34.53.43.7531.51.511.5116310~1211M4M31211128-
15A10-34-M4-4.5-3.75-1.5-11.5-6-10~12-M5-12-12----
161083530M5M35.53.44.531.51.51211.56311~1211M5M31211.5128
16A10-35-M5-5.5-4.5-1.5-12-6-11~12-M4-12-12----
20A10-40-M5-5.5-4.5-1.5-14-7-13-M4-14-12----
201084035M5M35.53.44.531.51.51413751313M5M41413.51410
2512104542M5M45.54.54.53.751.51.51716.57516~1816.5M5M41716.51612
25A12-45-M5-5.5-4.5-1.5-17-7-16~18-M4-17-12----
3015125550M6M56.65.564.51.51.5202010618~2020M6M420192020
[ ! ]Size Comparison Table
DSize DifferencesCompactStandard (P.253)
B (Thickness)D1 (O.D.)B (Thickness)D1 (O.D.)B (Thickness)D1 (O.D.)
8-4-36221025
10-4-56251030
12-4-56251030
15-2-48301034
16-2-58301035
20-2-58351040
25-2-310421245
30-3-512501555

Price list

Part NumberAvailable Sizes
Standard, Clamp
TypeDSCJSPSCJSSSCJS
Standard
Clamp Type
SCJS
PSCJS
SSCJS
8   
10   
12   
13  -
15   
15A   
16   
16A   
20A   
20   
25   
25A   
30   
Part NumberAvailable Sizes
Compact, Clamp
TypeDSCJSJPSCJSJSSCJSJ
Compact
Clamp Type
SCJSJ
PSCJSJ
SSC
JSJ
8   
10   
12   
15  -
16   
20   
25   
30   

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSCJS8
PSCJS10
PSCJS12
PSCJS13
PSCJS15
PSCJS15A
PSCJS16
PSCJS16A
PSCJS20
PSCJS20A
PSCJS25
PSCJS25A
PSCJS30
PSCJSJ8
PSCJSJ10
PSCJSJ12
PSCJSJ15
PSCJSJ16
PSCJSJ20
PSCJSJ25
PSCJSJ30
SCJS8
SCJS10
SCJS12
SCJS13
SCJS15
SCJS15A
SCJS16
SCJS16A
SCJS20
SCJS20A
SCJS25
SCJS25A
SCJS30
SCJSJ8
SCJSJ10
SCJSJ12
SCJSJ15
SCJSJ16
SCJSJ20
SCJSJ25
SCJSJ30
SSCJS8
SSCJS10
SSCJS12
SSCJS15
SSCJS15A
SSCJS16
SSCJS16A
SSCJS20
SSCJS20A
SSCJS25
SSCJS25A
SSCJS30
SSCJSJ8
SSCJSJ10
SSCJSJ12
SSCJSJ16
SSCJSJ20
SSCJSJ25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish Width Thread Size (M×Pitch)
(φ)
1 Piece(s)Available

8 Days or more

108 mm25 mm10 mm1045 Carbon SteelElectroless NickelStandard TypeM3
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm1045 Carbon SteelElectroless NickelStandard TypeM4
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm1045 Carbon SteelElectroless NickelStandard TypeM4
1 Piece(s)Available

8 Days or more

1013 mm30 mm10 mm1045 Carbon SteelElectroless NickelStandard TypeM4
1 Piece(s)Available

8 Days or more

1015 mm34 mm10 mm1045 Carbon SteelElectroless NickelStandard TypeM4
1 Piece(s)Available

8 Days or more

1015 mm34 mm10 mm1045 Carbon SteelElectroless NickelStandard TypeM5
1 Piece(s)Available

8 Days or more

1016 mm35 mm10 mm1045 Carbon SteelElectroless NickelStandard TypeM5
1 Piece(s)Available

8 Days or more

1016 mm35 mm10 mm1045 Carbon SteelElectroless NickelStandard TypeM4
1 Piece(s)Available

8 Days or more

1020 mm40 mm10 mm1045 Carbon SteelElectroless NickelStandard TypeM5
1 Piece(s)Available

8 Days or more

1020 mm40 mm10 mm1045 Carbon SteelElectroless NickelStandard TypeM4
1 Piece(s)Available

8 Days or more

1025 mm45 mm12 mm1045 Carbon SteelElectroless NickelStandard TypeM5
1 Piece(s)Available

8 Days or more

1025 mm45 mm12 mm1045 Carbon SteelElectroless NickelStandard TypeM4
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm1045 Carbon SteelElectroless NickelStandard TypeM6
1 Piece(s)Available

8 Days or more

108 mm22 mm6 mm1045 Carbon SteelElectroless NickelCompact Type-
1 Piece(s)Available

8 Days or more

1010 mm25 mm6 mm1045 Carbon SteelElectroless NickelCompact Type-
1 Piece(s)Available

8 Days or more

1012 mm25 mm6 mm1045 Carbon SteelElectroless NickelCompact Type-
1 Piece(s)Available

8 Days or more

1015 mm30 mm8 mm1045 Carbon SteelElectroless NickelCompact Type-
1 Piece(s)Available

8 Days or more

1016 mm30 mm8 mm1045 Carbon SteelElectroless NickelCompact Type-
1 Piece(s)Available

8 Days or more

1020 mm35 mm8 mm1045 Carbon SteelElectroless NickelCompact Type-
1 Piece(s)Available

8 Days or more

1025 mm42 mm10 mm1045 Carbon SteelElectroless NickelCompact Type-
1 Piece(s)Available

8 Days or more

1030 mm50 mm12 mm1045 Carbon SteelElectroless NickelCompact Type-
1 Piece(s)Available

8 Days or more

108 mm25 mm10 mm1045 Carbon SteelBlack OxideStandard TypeM3
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm1045 Carbon SteelBlack OxideStandard TypeM4
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm1045 Carbon SteelBlack OxideStandard TypeM4
1 Piece(s)Available

8 Days or more

1013 mm30 mm10 mm1045 Carbon SteelBlack OxideStandard TypeM4
1 Piece(s)Available

8 Days or more

1015 mm34 mm10 mm1045 Carbon SteelBlack OxideStandard TypeM4
1 Piece(s)Available

8 Days or more

1015 mm34 mm10 mm1045 Carbon SteelBlack OxideStandard TypeM5
1 Piece(s)Available

8 Days or more

1016 mm35 mm10 mm1045 Carbon SteelBlack OxideStandard TypeM5
1 Piece(s)Available

8 Days or more

1016 mm35 mm10 mm1045 Carbon SteelBlack OxideStandard TypeM4
1 Piece(s)Available

8 Days or more

1020 mm40 mm10 mm1045 Carbon SteelBlack OxideStandard TypeM5
1 Piece(s)Available

8 Days or more

1020 mm40 mm10 mm1045 Carbon SteelBlack OxideStandard TypeM4
1 Piece(s)Available

8 Days or more

1025 mm45 mm12 mm1045 Carbon SteelBlack OxideStandard TypeM5
1 Piece(s)Available

8 Days or more

1025 mm45 mm12 mm1045 Carbon SteelBlack OxideStandard TypeM4
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm1045 Carbon SteelBlack OxideStandard TypeM6
1 Piece(s)Available

8 Days or more

108 mm22 mm6 mm1045 Carbon SteelBlack OxideCompact Type-
1 Piece(s)Available

8 Days or more

1010 mm25 mm6 mm1045 Carbon SteelBlack OxideCompact Type-
1 Piece(s)Available

8 Days or more

1012 mm25 mm6 mm1045 Carbon SteelBlack OxideCompact Type-
1 Piece(s)Available

8 Days or more

1015 mm30 mm8 mm1045 Carbon SteelBlack OxideCompact Type-
1 Piece(s)Available

8 Days or more

1016 mm30 mm8 mm1045 Carbon SteelBlack OxideCompact Type-
1 Piece(s)Available

8 Days or more

1020 mm35 mm8 mm1045 Carbon SteelBlack OxideCompact Type-
1 Piece(s)Available

8 Days or more

1025 mm42 mm10 mm1045 Carbon SteelBlack OxideCompact Type-
1 Piece(s)Available

8 Days or more

1030 mm50 mm12 mm1045 Carbon SteelBlack OxideCompact Type-
1 Piece(s)Available

8 Days or more

108 mm25 mm10 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM3
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM4
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM4
1 Piece(s)Available

8 Days or more

1015 mm34 mm10 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM4
1 Piece(s)Available

8 Days or more

1015 mm34 mm10 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM5
1 Piece(s)Available

8 Days or more

1016 mm35 mm10 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM5
1 Piece(s)Available

8 Days or more

1016 mm35 mm10 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM4
1 Piece(s)Available

8 Days or more

1020 mm40 mm10 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM5
1 Piece(s)Available

8 Days or more

1020 mm40 mm10 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM4
1 Piece(s)Available

8 Days or more

1025 mm45 mm12 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM5
1 Piece(s)Available

8 Days or more

1025 mm45 mm12 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM4
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm[Stainless Steel] 304 Stainless SteelNoneStandard TypeM6
1 Piece(s)Available

8 Days or more

108 mm22 mm6 mm[Stainless Steel] 304 Stainless SteelNoneCompact Type-
1 Piece(s)Available

8 Days or more

1010 mm25 mm6 mm[Stainless Steel] 304 Stainless SteelNoneCompact Type-
1 Piece(s)Available

8 Days or more

1012 mm25 mm6 mm[Stainless Steel] 304 Stainless SteelNoneCompact Type-
1 Piece(s)Available

8 Days or more

1016 mm30 mm8 mm[Stainless Steel] 304 Stainless SteelNoneCompact Type-
1 Piece(s)Available

8 Days or more

1020 mm35 mm8 mm[Stainless Steel] 304 Stainless SteelNoneCompact Type-
1 Piece(s)Available

8 Days or more

1025 mm42 mm10 mm[Stainless Steel] 304 Stainless SteelNoneCompact Type-

Loading...

Example

Shaft Collars - Side Mount, Slit:Related Image

Support Information

Variants and applications - Shaft Collars

ApplicationMethod of attachment
Set Screw
(Set Screws x2)
One Piece Clamp-on
(With set screw)
Two Piece Clamp-On
(Set Screws x2)
Clamp Lever
Is thinner than the slotted type.Avoids damage to the shaft due to the type of fastening.It is adaptable, ideal for maintenance.
Avoid damage to the shaft due to the fastening.
Ideal for places where installation is frequent.
General application

See models


See models

See models

See models

It can be used as a stopper, positioning, pulley fastening, etc.
Bearing fixation
See models

See models
--

Clamping of the inner bearing ring.
Installation of other parts
See models

See models

See models
-

Parts can be joined together as plates.
Sensor support
See models

See models

See models

See models

Compatible with passage of sensor holes.
Urethane race stoppers-
See models

See models
-

Reduces damage and noise.

Support Information

Other models and applications

TypeOne-touch clampingSnap fastening Threaded shaft retainer
Application
Easy, quick to install and remove

Snap-on shaft clamping

Screw type shaft fastening
Reference
See models hereSee models hereSee models here

Way to use

Application Examples for Side Mounting Hole collars

Positioner and sensor holder

Compatible Models

 

Basic Information

Tightening Method One Piece Clamp-On Features With Side Holes Side Hole Machining 2 Tapped Holes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.