(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grub Screws, ball-headed (22570.0214)

Part Number

Configured Part Number is shown.

22570.0214

 

Example

Part Number
22570.0214
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1 Dimension d2 Dimension l
(mm)
WS
(mm)
Material
1 Piece(s)Available

10 Days

M64.47403Free cutting steel

Loading...

  1. 1

Basic Information

Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22570.0214 in the Grub Screws, ball-headed series.

Products like this...

Part Number
22570.0210
22570.0218
22570.0219
22570.0220
22570.0224
22570.0228
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1 Dimension d2 Dimension l
(mm)
WS
(mm)
Material
1 Piece(s)Available

10 Days

M64.47303Free cutting steel
1 Piece(s)Available

10 Days

M64.47503Free cutting steel
1 Piece(s)Available

10 Days

M86.1254Free cutting steel
1 Piece(s)Available

10 Days

M86.1404Free cutting steel
1 Piece(s)Available

10 Days

M86.1504Free cutting steel
1 Piece(s)Available

10 Days

M86.1634Free cutting steel

Additional Products in this Category

Tech Support