(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grub Screws - Stainless Steel

Grub Screws - Stainless Steel

Move the mouse over the image to zoom

  • Volume Discount

For complete product overview and details on Grub Screws - Stainless Steel see the sections below:

  • inCAD Components

Part Number

Configured Part Number is shown.

Grub Screw Sets -Stainless Steel:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number-L
SGBS10
SGTS8
SGKS4
-
-
-
50
60
30
Part NumberLDD1dL1L2(ℓ)B
TypeM (Coarse)
SGKS4301372.28222
6305093.23
830508016115.24
10508020136.2935
[ ! ]Screw and pad are swaged for Stainless Steel Type. (Screw and pad cannot be separated.)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGKS4-30
SGKS6-30
SGKS6-50
SGKS8-30
SGKS8-50
SGKS8-80
SGKS10-50
SGKS10-80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull Length L
1 Piece(s)Available

8 Days or more

1030
1 Piece(s)Available

8 Days or more

1030
1 Piece(s)Available

8 Days or more

1050
1 Piece(s)Available

8 Days or more

1030
1 Piece(s)Available

8 Days or more

1050
1 Piece(s)Available

8 Days or more

1080
1 Piece(s)Available

8 Days or more

1050
1 Piece(s)Available

8 Days or more

1080
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull Length L

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.