(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thrust Pads, Plastic

Thrust Pads, Plastic
  • Volume Discount

For combination with ball-headed grub screws EH 22570.

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
22570.0014
22570.0015
22570.0017
22570.0018
22570.0019
22570.0020
22570.0021
22570.0023
22570.0024
22570.0025
22570.0032
22570.0033
22570.0034
22570.0040
22570.0041
22570.0042
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1 Dimension d2 d3
(mm)
h1
(mm)
h2
(mm)
e
(mm)
For grub screws with thrust point DIN 6332
1 Piece(s)Available

10 Days

154.58.67.62.5~ 3.6M6
1 Piece(s)Available

10 Days

156.18.67.62.5~ 2.5M8
1 Piece(s)Available

10 Days

186.110.89.22.5~ 4.2M8
1 Piece(s)Available

10 Days

187.810.89.22.5~ 3.4M10
1 Piece(s)Available

10 Days

216.112.8103~ 5M8
1 Piece(s)Available

10 Days

217.812.8103~ 4.3M10
1 Piece(s)Available

10 Days

219.412.8103~ 3.4M12
1 Piece(s)Available

10 Days

256.11310.53~ 5.5M8
1 Piece(s)Available

10 Days

257.81310.53~ 4.6M10
1 Piece(s)Available

10 Days

259.41310.53~ 3.6M12
1 Piece(s)Available

10 Days

326.114113~ 6M8
1 Piece(s)Available

10 Days

327.814113~ 5M10
1 Piece(s)Available

10 Days

329.414113~ 4.2M12
1 Piece(s)Available

10 Days

406.116134~ 8M8
1 Piece(s)Available

10 Days

407.816134~ 7M10
1 Piece(s)Available

10 Days

409.416134~ 6.2M12
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1 Dimension d2 d3
(mm)
h1
(mm)
h2
(mm)
e
(mm)
For grub screws with thrust point DIN 6332

Loading...

  1. 1

Basic Information

Material Thermoplastic POM Load capacity for static load max.(kN) 3.5 Temperature max.(°C) 80
Temperature min.(°C) -30 Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support