(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grub Screws, DIN 6332 with thrust point (Part Numbers)

Grub Screws, DIN 6332 with thrust point
  • Volume Discount

For combination with thrust pads with snap ring DIN 6311 form S, (EH 22560.) and clamping screws DIN 6332.

Part Number

Configured Part Number is shown.

22540.0123

 

Example

Part Number
22540.0123
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1 Dimension l1
(mm)
Dimension d2 d3
(mm)
l2
(mm)
l3
(mm)
WS
(mm)
z2
(mm)
z3
(mm)
n
(mm)
1 Piece(s)Available

10 Days

M1210087.2~ 104.6~ 102.6-104.52

Loading...

  1. 1

Basic Information

Material Steel, blackened Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22540.0123 in the Grub Screws, DIN 6332 with thrust point series.

Products like this...

Part Number
22540.0082
22540.0101
22540.0102
22540.0161
22540.0162
22540.0163
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1 Dimension l1
(mm)
Dimension d2 d3
(mm)
l2
(mm)
l3
(mm)
WS
(mm)
z2
(mm)
z3
(mm)
n
(mm)
1 Piece(s)Available

10 Days

M86065.4~ 63~ 62.5-7.531.2
1 Piece(s)Available

10 Days

M106087.2~ 63.6~ 62.6-94.51.6
1 Piece(s)Available

10 Days

M108087.2~ 83.6~ 82.6-94.51.6
1 Piece(s)Available

10 Days

M16801211~ 85.4~ 82.9-1252.5
1 Piece(s)Available

10 Days

M161001211~ 105.4~ 102.9-1252.5
1 Piece(s)Available

10 Days

M161251211~ 130.4~ 127.9-1252.5

Additional Products in this Category

Tech Support