(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, with ball and slot (Part Numbers)

Spring Plungers, with ball and slot
  • Volume Discount

To be used for locating or for applying pressure, as a detent or for ejection.

Part Number

Configured Part Number is shown.

22050.0012

 

Example

Part Number
22050.0012
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Material Outside Dia./Thread M
(mm)
Stroke S
(mm)
Main Body Surface Treatment Initial Load (Range)
(N)
Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
Ball l
(mm)
n
(mm)
1 Piece(s)Available

10 Days

Steel122.5Black Oxide Coating0.01~502649M128Ball-bearing Steel, hardened222

Loading...

  1. 1

Basic Information

Type Screw (flathead groove) Thread-Locking Adhesive Presence Ball Heat Treatment Hardening
Spring Stainless Steel Temperature max.(°C) 250 Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 22050.0012 in the Spring Plungers, with ball and slot series.

Products like this...

Part Number
22050.0006
22050.0008
22050.0010
22050.0016
22050.0020
22050.0024
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Material Outside Dia./Thread M
(mm)
Stroke S
(mm)
Main Body Surface Treatment Initial Load (Range)
(N)
Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
Ball l
(mm)
n
(mm)
1 Piece(s)Available

10 Days

Steel61Black Oxide Coating0.01~501118M63.5Ball-bearing Steel, hardened141
1 Piece(s)Available

10 Days

Steel81.5Black Oxide Coating0.01~501831M84.5Ball-bearing Steel, hardened161.2
1 Piece(s)Available

10 Days

Steel102Black Oxide Coating0.01~502445M106Ball-bearing Steel, hardened191.5
1 Piece(s)Available

10 Days

Steel163.5Black Oxide Coating0.01~504186M1610Ball-bearing Steel, hardened242
1 Piece(s)Available

10 Days

Steel204.5Black Oxide Coating50.01~10056111M2012Ball-bearing Steel, hardened302.5
1 Piece(s)Available

10 Days

Steel245.5Black Oxide Coating50.01~10081151M2415Ball-bearing Steel, hardened343

Additional Products in this Category

Tech Support