(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, plastic (Part Numbers)

Spring Plungers, plastic
  • Volume Discount

To be used for locating or for applying pressure, as a detent or for ejection.

Part Number

Configured Part Number is shown.

22040.0010

 

Example

Part Number
22040.0010
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Material Outside Dia./Thread M
(mm)
Stroke S
(mm)
Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
Ball l
(mm)
n
(mm)
1 Piece(s)Available

10 Days

Stainless Steel101.92545M106Stainless Steel, hardened191.5

Loading...

  1. 1

Basic Information

Type Screw (flathead groove) Body Material Thermoplastic POM Thread-Locking Adhesive Presence
Main Body Surface Treatment No Ball Heat Treatment Hardening Initial Load (Range)(N) 0.01~50
Spring Stainless Steel Temperature max.(°C) 50 Temperature min.(°C) -30
Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22040.0010 in the Spring Plungers, plastic series.

Products like this...

Part Number
22040.0006
22040.0008
22040.0406
22040.0408
22040.0410
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Material Outside Dia./Thread M
(mm)
Stroke S
(mm)
Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
Ball l
(mm)
n
(mm)
1 Piece(s)Available

10 Days

Stainless Steel60.91217M63.5Stainless Steel, hardened141
1 Piece(s)Available

10 Days

Stainless Steel81.52035M85Stainless Steel, hardened161.2
1 Piece(s)Available

10 Days

Resin60.91217M63.5Thermoplastic POM, white141
1 Piece(s)Available

10 Days

Resin81.52035M85Thermoplastic POM, white161.2
1 Piece(s)Available

10 Days

Resin101.92545M106Thermoplastic POM, white191.5

Additional Products in this Category

Tech Support