(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Position Sockets - Cylindrical, internal or through thread.

Position Sockets - Cylindrical, internal or through thread.
  • Volume Discount

To be used for locating fixtures and clamping elements onto mounting pallets or pallets with cylindrical location holes.
They can be inserted in holes as well as in slots.

Part Number

Configured Part Number is shown.

 

Example

Part Number
23110.0110
23110.0112
23110.0114
23110.0116
23110.0118
23110.0120
23110.0122
23110.0128
23110.0136
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Dia.
(mm)
b
(mm)
For screws ISO 4762
1 Piece(s)Available

10 Days

3010M6 x 10
1 Piece(s)Available

10 Days

3012M6 x 10
1 Piece(s)Available

10 Days

3014M6 x 16
1 Piece(s)Available

10 Days

3016M6 x 16
1 Piece(s)Available

10 Days

3018M6 x 16
1 Piece(s)Available

10 Days

3620M6 x 16
1 Piece(s)Available

10 Days

4022M6 x 16
1 Piece(s)Available

10 Days

4228M6 x 16
1 Piece(s)Available

10 Days

4836M6 x 16

Loading...

  1. 1

Basic Information

Shape Square type Bore Style Counterbored Surface Finish Black Oxide Coating
b1(mm) 20 Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support