(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plunger For Press Fit, Smooth (Part Numbers)

Spring Plunger For Press Fit, Smooth
  • Volume Discount

[Features]
· Choose mounting hole fitting dimensions according to use. We recommend using F8 normally, and H9 for press-fitting.
[Applications]
· Used for positioning, fixing in place, pressing, pressing and releasing, etc.

Part Number

Configured Part Number is shown.

22080.0315

 

Example

Part Number
22080.0315
Part NumberMinimum order quantityVolume DiscountDays to Ship Pin Material Stroke S
(mm)
Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
l
(mm)
Temperature max.
(°C)
Location hole
(mm)
Spring Version Montage Ball Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel0.9~ 8~ 1443112504Stainless steelBallpress inStainless steelyesyes

Loading...

  1. 1

Basic Information

Body Material Stainless Steel1.4305 (SUS303 Equivalent) Mounting Method Press Fitting Main Body Surface Treatment No
Nose Surface Treatment No Nose Heat Treatment Hardening

Please check the type/dimensions/specifications of the part 22080.0315 in the Spring Plunger For Press Fit, Smooth series.

Products like this...

Part Number
22080.0308
22080.0310
22080.0312
22080.0317
22080.0320
22080.0322
Part NumberMinimum order quantityVolume DiscountDays to Ship Pin Material Stroke S
(mm)
Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
l
(mm)
Temperature max.
(°C)
Location hole
(mm)
Spring Version Montage Ball Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel0.40~ 2.8~ 4.72.51.552502.5Stainless steelBallpress inStainless steelyesyes
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel0.65~ 4.5~ 7.53272503Stainless steelBallpress inStainless steelyesyes
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel0.8~ 6~ 14.53.52.592503.5Stainless steelBallpress inStainless steelyesyes
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel0.95~ 9.5~ 16.54.53.2122504.5Stainless steelBallpress inStainless steelyesyes
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel1~ 11~ 1853.5132505Stainless steelBallpress inStainless steelyesyes
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel1.2~ 15.5~ 255.54142505.5Stainless steelBallpress inStainless steelyesyes

Additional Products in this Category

Tech Support