(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, with pin and slot (Part Numbers)

Spring Plungers, with pin and slot
  • Volume Discount

To be used for locating or for applying pressure, as a detent or for ejection.

Part Number

Configured Part Number is shown.

22050.0508

 

Example

Part Number
22050.0508
Part NumberMinimum order quantityVolume DiscountDays to Ship Pin Material Body Material Main Body Surface Treatment Nose Surface Treatment Nose Heat Treatment Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
l
(mm)
n
(mm)
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)NoNoNo~ 16~ 33M83.8161.2

Loading...

  1. 1

Basic Information

Mounting Method Screw-In Thread-Locking Adhesive No Wrench Hole Shape Minus
Temperature max.(°C) 250 Spring Stainless steel Version Pin
Montage slot Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22050.0508 in the Spring Plungers, with pin and slot series.

Products like this...

Part Number
22050.0108
22050.0110
22050.0112
22050.0510
22050.0512
22050.0516
Part NumberMinimum order quantityVolume DiscountDays to Ship Pin Material Body Material Main Body Surface Treatment Nose Surface Treatment Nose Heat Treatment Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
l
(mm)
n
(mm)
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting SteelTriiron FilmTriiron FilmHardening~ 16~ 33M83.8161.2
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting SteelTriiron FilmTriiron FilmHardening~ 19~ 42M104.5191.5
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting SteelTriiron FilmTriiron FilmHardening~ 22~ 57M126.2222
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)NoNoNo~ 19~ 42M104.5191.5
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)NoNoNo~ 22~ 57M126.2222
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)NoNoNo~ 38~ 78M168.5242

Additional Products in this Category

Tech Support