(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spoke Handle DIN950, Cast Iron (Part Numbers)

Part Number

Configured Part Number is shown.

24580.0510

 

Example

Part Number
24580.0510
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle Handle, Type Handle Material Handle Surface Round Hole I.D. d2
(φ)
Square Hole Dia. B
(mm)
Specifications b3
(mm)
t
(mm)
l1
(mm)
l2
(mm)
Corresponding machine handle
(mm)
Number of spokes
1 Piece(s)Available

10 Days

PresenceFixed TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-12528413.8~ 3618203

Loading...

  1. 1

Basic Information

Handwheel Type Morning Glory Handle, Material A4 1.4401 Stainless Steel Handle, Surface No
Mounting Section, Hole Machining Round hole (through hole) Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 24580.0510 in the Spoke Handle DIN950, Cast Iron series.

Products like this...

Part Number
24580.0006
24580.0010
24580.0011
24580.0511
24580.0515
24580.0516
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle Handle, Type Handle Material Handle Surface Round Hole I.D. d2
(φ)
Square Hole Dia. B
(mm)
Specifications b3
(mm)
t
(mm)
l1
(mm)
l2
(mm)
Corresponding machine handle
(mm)
Number of spokes
1 Piece(s)Available

10 Days

No (With Finger Hole)----10026--~ 3317-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----12528--~ 3618-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----12528--~ 3618-3
1 Piece(s)Available

10 Days

PresenceFixed TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-12528516.3~ 3618203
1 Piece(s)Available

12 Days

PresenceFixed TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-14030516.3~ 3919203
1 Piece(s)Available

10 Days

PresenceFixed TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-14030518.3~ 3919203

Additional Products in this Category

Tech Support