(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Disk Handle DIN3670

Part Number

Configured Part Number is shown.

 

Example

Part Number
24570.0103
24570.0104
24570.0105
24570.0106
24570.0110
24570.0111
24570.0120
24570.0121
24570.0130
24570.0131
24570.0140
24570.0141
24570.0150
24570.0151
24570.0160
24570.0161
24570.0303
24570.0304
24570.0305
24570.0306
24570.0310
24570.0311
24570.0320
24570.0321
24570.0330
24570.0331
24570.0340
24570.0341
24570.0350
24570.0351
24570.0360
24570.0361
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle, O.D. D
(φ)
Round Hole I.D. d2
(φ)
Square Hole Dia. B
(mm)
Specifications b3
(mm)
t
(mm)
l1
(mm)
l2
(mm)
1 Piece(s)

12 Days

--------
1 Piece(s)

12 Days

--------
1 Piece(s)Available

10 Days

1001010028--~ 3317
1 Piece(s)Available

10 Days

1001010028--~ 3317
1 Piece(s)Available

10 Days

1251212531--~ 3618
1 Piece(s)Available

10 Days

1251212531--~ 3618
1 Piece(s)Available

10 Days

1601416036--~ 4020
1 Piece(s)Available

10 Days

1601416036--~ 4020
1 Piece(s)Available

10 Days

2001820042--~ 4524
1 Piece(s)Available

10 Days

2001820042--~ 4524
1 Piece(s)Available

10 Days

2502225048--~ 5028
1 Piece(s)Available

10 Days

2502225048--~ 5028
1 Piece(s)

12 Days

--------
1 Piece(s)

12 Days

--------
1 Piece(s)

12 Days

--------
1 Piece(s)

12 Days

--------
1 Piece(s)

12 Days

--------
1 Piece(s)

12 Days

--------
1 Piece(s)Available

10 Days

1001010028311.4~ 3317
1 Piece(s)Available

10 Days

1001010028413.8~ 3317
1 Piece(s)Available

10 Days

1251212531413.8~ 3618
1 Piece(s)Available

10 Days

1251212531516.3~ 3618
1 Piece(s)Available

10 Days

1601416036516.3~ 4020
1 Piece(s)Available

10 Days

1601416036518.3~ 4020
1 Piece(s)Available

10 Days

2001820042620.8~ 4524
1 Piece(s)Available

10 Days

2001820042624.8~ 4524
1 Piece(s)Available

10 Days

2502225048624.8~ 5028
1 Piece(s)Available

10 Days

2502225048829.3~ 5028
1 Piece(s)

12 Days

--------
1 Piece(s)

12 Days

--------
1 Piece(s)

12 Days

--------
1 Piece(s)

12 Days

--------
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle, O.D. D
(φ)
Round Hole I.D. d2
(φ)
Square Hole Dia. B
(mm)
Specifications b3
(mm)
t
(mm)
l1
(mm)
l2
(mm)

Loading...

  1. 1

Basic Information

Handwheel Type Solid Handle No (No Grip Mounting Hole) Handle, Material Aluminium
Handle, Surface Buffing Mounting Section, Hole Machining Round hole (through hole) Set Screw Flat Machining No
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support