(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Machine Handle DIN98, Rotation Type

 

Example

Part Number
24460.0016
24460.0020
24460.0025
24460.0032
24460.0036
24460.0116
24460.0120
24460.0125
24460.0132
24460.0136
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section, O.D. d1
(φ)
Square Hole Dia. B
(mm)
Specifications d4
(mm)
d5
(mm)
WS
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
1 Piece(s)Available

10 Days

7--1014-~ 49115.55
1 Piece(s)Available

10 Days

---1318-~ 611366
1 Piece(s)Available

10 Days

-25-1621-~ 751486.5
1 Piece(s)Available

10 Days

-32-2026-~ 952110.58
1 Piece(s)Available

10 Days

-36-2229-~ 10626119
1 Piece(s)Available

10 Days

M 6-M610143~ 49115.55
1 Piece(s)Available

10 Days

M 8-M813184~ 611366
1 Piece(s)Available

10 Days

M 1025M1016215~ 751486.5
1 Piece(s)Available

10 Days

M 1232M1220266~ 952110.58
1 Piece(s)Available

10 Days

M 1636M1622298~ 10626119

Loading...

  1. 1

Basic Information

Handwheel Type Related Components Handle, Type Rotation Type Handle, Material Stainless Steel 1.4308 (SCS13 Equivalent)
Handle Material Steel Handle Surface Zinc Plating, Inactivation Treatment Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support