(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - With large head, with straight knurling, and compliant with DIN 464 standard.

Knobs - With large head, with straight knurling, and compliant with DIN 464 standard.
  • Volume Discount

[Features]
· Machined from a single piece. Differing from DIN specifications, screw outer diameter is machined to the bottom of the neck but relief processing is performed at the end of the thread.

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
24790.0074
24790.0076
24790.0077
24790.0079
24790.0081
24790.0092
24790.0094
24790.0095
24790.0096
24790.0098
24790.0100
24790.0102
24790.0112
24790.0113
24790.0114
24790.0115
24790.0117
24790.0119
24790.0121
24790.0123
24790.0132
24790.0133
24790.0134
24790.0136
24790.0138
24790.0140
24790.0142
24790.0144
24790.0152
24790.0154
24790.0156
24790.0158
24790.0160
24790.0162
24790.0164
24790.0171
24790.0173
24790.0175
24790.0177
24790.0179
24790.0181
24790.0274
24790.0276
24790.0277
24790.0279
24790.0294
24790.0295
24790.0296
24790.0298
24790.0300
24790.0302
24790.0314
24790.0315
24790.0317
24790.0319
24790.0321
24790.0323
24790.0334
24790.0336
24790.0338
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Material Main Body, Surface Treatment d3
(mm)
h
(mm)
k
(mm)
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating67.52.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating67.52.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating67.52.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating67.52.5
1 Piece(s)

12 Days

-----
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating89.53.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating89.53.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating89.53.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating89.53.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating89.53.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating89.53.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating89.53.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating1011.54
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating1011.54
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating1011.54
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating1011.54
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating1011.54
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating1011.54
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating1011.54
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating1011.54
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating12155
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating12155
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating12155
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating12155
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating12155
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating12155
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating12155
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating12155
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating16186
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating16186
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating16186
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating16186
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating16186
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating16186
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating16186
1 Piece(s)

12 Days

-----
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating20238
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating20238
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating20238
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating20238
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating20238
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting67.52.5
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting67.52.5
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting67.52.5
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting67.52.5
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting89.53.5
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting89.53.5
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting89.53.5
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting89.53.5
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting89.53.5
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting89.53.5
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting1011.54
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting1011.54
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting1011.54
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting1011.54
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting1011.54
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting1011.54
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting12155
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting12155
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting12155
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Material Main Body, Surface Treatment d3
(mm)
h
(mm)
k
(mm)

Loading...

Basic Information

Main Body, Type Round Shape Round Shape, Type Cylindrical Shape Mounting Section Type Threaded(Stepped)
End Threaded No Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support