(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Thermoplastic/polyamide, with external threading. (Part Numbers)

Knobs - Thermoplastic/polyamide, with external threading.
  • Volume Discount

[Features]
· Operating temperature range: from -30 to +80°C

PDF

 

Example

Part Number
24750.0280
24750.0281
24750.0282
24750.0283
24750.0284
24750.0290
24750.0291
24750.0292
24750.0293
24750.0294
24750.0300
24750.0301
24750.0302
24750.0303
24750.0304
24750.0310
24750.0311
24750.0312
24750.0313
24750.0314
24750.0320
24750.0321
24750.0322
24750.0323
24750.0324
24750.0330
24750.0331
24750.0332
24750.0333
24750.0334
24750.0340
24750.0341
24750.0342
24750.0343
24750.0344
24750.0350
24750.0351
24750.0352
24750.0353
24750.0354
24750.0360
24750.0361
24750.0362
24750.0363
24750.0364
24750.0370
24750.0371
24750.0372
24750.0373
24750.0374
24750.0380
24750.0381
24750.0382
24750.0383
24750.0384
24750.0390
24750.0391
24750.0392
24750.0393
24750.0394
24750.0400
24750.0401
24750.0402
24750.0403
24750.0404
24750.0410
24750.0411
24750.0412
24750.0413
24750.0414
24750.0420
24750.0421
24750.0422
24750.0423
24750.0424
24750.0430
24750.0431
24750.0432
24750.0433
24750.0434
24750.0440
24750.0441
24750.0442
24750.0443
24750.0444
24750.0450
24750.0451
24750.0452
24750.0453
24750.0454
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Outer Diameter
(φ)
Tapped, Round Hole Machining Mounting Section Length
(mm)
Cap Lever colour d3
(mm)
l1
(mm)
l2
(mm)
1 Piece(s)Available

10 Days

-Through-Thermoplastic PA, black similar to RAL 9005black16.5229
1 Piece(s)Available

10 Days

-Through-Thermoplastic PA, white similar to RAL 9019white16.5229
1 Piece(s)Available

10 Days

-Through-Thermoplastic PA, orange similar to RAL 2004orange16.5229
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, yellow similar to RAL 1016yellow16.5229
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, blue similar to RAL 5015blue16.5229
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, black similar to RAL 9005black16.5229
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, white similar to RAL 9019white16.5229
1 Piece(s)Available

10 Days

-Through-Thermoplastic PA, orange similar to RAL 2004orange16.5229
1 Piece(s)Available

10 Days

-Through-Thermoplastic PA, yellow similar to RAL 1016yellow16.5229
1 Piece(s)Available

10 Days

-Through-Thermoplastic PA, blue similar to RAL 5015blue16.5229
1 Piece(s)Available

10 Days

-Through-Thermoplastic PA, black similar to RAL 9005black222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, white similar to RAL 9019white222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, orange similar to RAL 2004orange222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, yellow similar to RAL 1016yellow222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, blue similar to RAL 5015blue222610
1 Piece(s)Available

10 Days

-Through-Thermoplastic PA, black similar to RAL 9005black222610
1 Piece(s)Available

10 Days

-Through-Thermoplastic PA, white similar to RAL 9019white222610
1 Piece(s)Available

10 Days

-Through-Thermoplastic PA, orange similar to RAL 2004orange222610
1 Piece(s)Available

10 Days

-Through-Thermoplastic PA, yellow similar to RAL 1016yellow222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, blue similar to RAL 5015blue222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, black similar to RAL 9005black222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, white similar to RAL 9019white222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, orange similar to RAL 2004orange222610
1 Piece(s)Available

10 Days

-Through-Thermoplastic PA, yellow similar to RAL 1016yellow222610
1 Piece(s)Available

10 Days

-Through-Thermoplastic PA, blue similar to RAL 5015blue222610
1 Piece(s)Available

10 Days

-Through-Thermoplastic PA, black similar to RAL 9005black222610
1 Piece(s)Available

10 Days

-Through-Thermoplastic PA, white similar to RAL 9019white222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, orange similar to RAL 2004orange222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, yellow similar to RAL 1016yellow222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, blue similar to RAL 5015blue222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, black similar to RAL 9005black222610
1 Piece(s)Available

10 Days

---Thermoplastic PA, white similar to RAL 9019white222610
1 Piece(s)Available

10 Days

---Thermoplastic PA, orange similar to RAL 2004orange222610
1 Piece(s)Available

10 Days

---Thermoplastic PA, yellow similar to RAL 1016yellow222610
1 Piece(s)Available

10 Days

---Thermoplastic PA, blue similar to RAL 5015blue222610
1 Piece(s)Available

10 Days

-Through-Thermoplastic PA, black similar to RAL 9005black222610
1 Piece(s)Available

10 Days

-Through-Thermoplastic PA, white similar to RAL 9019white222610
1 Piece(s)Available

10 Days

-Through-Thermoplastic PA, orange similar to RAL 2004orange222610
1 Piece(s)Available

10 Days

-Through-Thermoplastic PA, yellow similar to RAL 1016yellow222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, blue similar to RAL 5015blue222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, black similar to RAL 9005black222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, white similar to RAL 9019white222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, orange similar to RAL 2004orange222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, yellow similar to RAL 1016yellow222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, blue similar to RAL 5015blue222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, black similar to RAL 9005black222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, white similar to RAL 9019white222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, orange similar to RAL 2004orange222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, yellow similar to RAL 1016yellow222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, blue similar to RAL 5015blue222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, black similar to RAL 9005black222610
1 Piece(s)Available

10 Days

---Thermoplastic PA, white similar to RAL 9019white222610
1 Piece(s)Available

10 Days

---Thermoplastic PA, orange similar to RAL 2004orange222610
1 Piece(s)Available

10 Days

-Blind Hole-Thermoplastic PA, yellow similar to RAL 1016yellow222610
1 Piece(s)Available

10 Days

---Thermoplastic PA, blue similar to RAL 5015blue222610
1 Piece(s)Available

10 Days

--48Thermoplastic PA, black similar to RAL 9005black222610
1 Piece(s)Available

10 Days

-Blind Hole48Thermoplastic PA, white similar to RAL 9019white222610
1 Piece(s)Available

10 Days

--48Thermoplastic PA, orange similar to RAL 2004orange222610
1 Piece(s)Available

10 Days

--48Thermoplastic PA, yellow similar to RAL 1016yellow222610
1 Piece(s)Available

10 Days

-Blind Hole48Thermoplastic PA, blue similar to RAL 5015blue222610
1 Piece(s)Available

10 Days

62--Thermoplastic PA, black similar to RAL 9005black223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, white similar to RAL 9019white223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, orange similar to RAL 2004orange223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, yellow similar to RAL 1016yellow223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, blue similar to RAL 5015blue223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, black similar to RAL 9005black223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, white similar to RAL 9019white223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, orange similar to RAL 2004orange223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, yellow similar to RAL 1016yellow223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, blue similar to RAL 5015blue223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, black similar to RAL 9005black223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, white similar to RAL 9019white223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, orange similar to RAL 2004orange223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, yellow similar to RAL 1016yellow223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, blue similar to RAL 5015blue223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, black similar to RAL 9005black223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, white similar to RAL 9019white223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, orange similar to RAL 2004orange223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, yellow similar to RAL 1016yellow223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, blue similar to RAL 5015blue223513
1 Piece(s)Available

10 Days

62-48Thermoplastic PA, black similar to RAL 9005black223513
1 Piece(s)Available

10 Days

62-48Thermoplastic PA, white similar to RAL 9019white223513
1 Piece(s)Available

10 Days

62-48Thermoplastic PA, orange similar to RAL 2004orange223513
1 Piece(s)Available

10 Days

62-48Thermoplastic PA, yellow similar to RAL 1016yellow223513
1 Piece(s)Available

10 Days

62-48Thermoplastic PA, blue similar to RAL 5015blue223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, black similar to RAL 9005black223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, white similar to RAL 9019white223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, orange similar to RAL 2004orange223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, yellow similar to RAL 1016yellow223513
1 Piece(s)Available

10 Days

62--Thermoplastic PA, blue similar to RAL 5015blue223513

Loading...

 

Basic Information

Main Body, Type Round Shape Round Shape, Type Rose Shape Mounting Section Type Threads
Main Body Material Urea resin End Threaded No Screw Stainless steel
Temperature max.(°C) 80 Temperature min.(°C) -30 Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support