(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - 5-lobed star type, made of stainless steel. (24690.0240)

Knobs - 5-lobed star type, made of stainless steel. 24690.0240
  • Volume Discount

[Features]
· Knob with an easy to grip shape.

Part Number

Configured Part Number is shown.

24690.0240

 

Example

Part Number
24690.0240
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section Type d4
(mm)
t
(mm)
h2
(mm)
1 Piece(s)Available

10 Days

Round hole1415~ 12.5

Loading...

  1. 1

Basic Information

Main Body, Type Polygonal Shape Polygonal Shape, Type Pentagon Shape Main Body Material Nylon
Main Body, Surface Treatment Sandblasting Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 24690.0240 in the Knobs - 5-lobed star type, made of stainless steel. series.

Products like this...

Part Number
24690.0250
24690.0260
24690.0440
24690.0450
24690.0460
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section Type d4
(mm)
t
(mm)
h2
(mm)
1 Piece(s)Available

10 Days

Round hole1818~ 17.5
1 Piece(s)Available

10 Days

Round hole2022~ 21
1 Piece(s)Available

10 Days

Tapped1415~ 12.5
1 Piece(s)Available

10 Days

Tapped1818~ 17.5
1 Piece(s)Available

10 Days

Tapped2022~ 21

Additional Products in this Category

Tech Support