(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Cast iron with resin coating and palm grip compliant with DIN 6335 standard.

Knobs - Cast iron with resin coating and palm grip compliant with DIN 6335 standard.
  • Volume Discount

[Features]
· Knob with an easy to grip cross shape.

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
24620.0540
24620.0541
24620.0550
24620.0551
24620.0563
24620.0564
24620.0580
24620.0581
24620.0640
24620.0641
24620.0650
24620.0651
24620.0663
24620.0664
24620.0680
24620.0681
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section Type Tapped, Round Hole Machining Lever colour d2
(mm)
d4
(mm)
t
(mm)
t2
(mm)
1 Piece(s)Available

10 Days

Round holeBlind Holeorange14-1815
1 Piece(s)Available

10 Days

TappedBlind Holeorange14--15
1 Piece(s)Available

10 Days

Round holeBlind Holeorange-102118
1 Piece(s)Available

10 Days

TappedBlind Holeorange18--18
1 Piece(s)Available

10 Days

Round holeBlind Holeorange20-2522
1 Piece(s)Available

10 Days

TappedBlind Holeorange20--22
1 Piece(s)Available

10 Days

Round holeBlind Holeorange25-3228
1 Piece(s)Available

10 Days

Tapped-orange25--28
1 Piece(s)Available

10 Days

Round hole-black14-1815
1 Piece(s)Available

10 Days

Tapped-black14--15
1 Piece(s)Available

10 Days

Round hole-black18-2118
1 Piece(s)Available

10 Days

Tapped-black18--18
1 Piece(s)Available

10 Days

Round hole-black20-2522
1 Piece(s)Available

10 Days

Tapped-black20--22
1 Piece(s)Available

10 Days

Round hole-black25-3228
1 Piece(s)Available

10 Days

Tapped-black25--28
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section Type Tapped, Round Hole Machining Lever colour d2
(mm)
d4
(mm)
t
(mm)
t2
(mm)

Loading...

  1. 1

Basic Information

Main Body, Type Wing Shape Main Body Material 316 Stainless Steel Main Body, Surface Treatment Coating
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support