(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Cast iron with palm grip, DIN 6335 standard.

Knobs - Cast iron with palm grip, DIN 6335 standard.
  • Volume Discount

[Features]
· Sandblasted or tumbled
· Special specification such as additional hole sizes and surface treatment are provided.

Part Number
24620.0032
24620.0040
24620.0050
24620.0063
24620.0080
24620.0090
24620.0132
24620.0140
24620.0150
24620.0163
24620.0180
24620.0190
24620.0232
24620.0240
24620.0250
24620.0263
24620.0280
24620.0290
24620.0332
24620.0340
24620.0350
24620.0363
24620.0380
24620.0390
24620.0432
24620.0440
24620.0450
24620.0463
24620.0480
24620.0490
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section Type Tapped, Round Hole Machining Main Body Height
(mm)
d2
(mm)
d5
(mm)
d6 t
(mm)
t2
(mm)
t4
(mm)
h3
(mm)
1 Piece(s)Available

10 Days

[Others] The hole is not processedBlind Hole-12-----10
1 Piece(s)Available

10 Days

[Others] The hole is not processedBlind Hole-14-----14
1 Piece(s)Available

10 Days

[Others] The hole is not processedThrough-18-----20
1 Piece(s)Available

10 Days

[Others] The hole is not processedThrough-20-----25
1 Piece(s)Available

10 Days

[Others] The hole is not processedThrough-25-----30
1 Piece(s)Available

10 Days

[Others] The hole is not processedThrough6532-----38
1 Piece(s)Available

10 Days

Round holeBlind Hole-12------
1 Piece(s)Available

10 Days

Round holeBlind Hole-14------
1 Piece(s)Available

10 Days

Round holeBlind Hole-18------
1 Piece(s)Available

10 Days

Round holeBlind Hole-20------
1 Piece(s)Available

10 Days

Round holeThrough-25------
1 Piece(s)Available

10 Days

Round holeThrough-32------
1 Piece(s)Available

10 Days

Round holeThrough-12--1512--
1 Piece(s)Available

10 Days

Round holeThrough-14--1815--
1 Piece(s)Available

10 Days

Round holeBlind Hole-18--2118--
1 Piece(s)Available

10 Days

Round holeBlind Hole-20--2522--
1 Piece(s)Available

10 Days

Round holeBlind Hole-25--3228--
1 Piece(s)Available

10 Days

Round holeBlind Hole-32--4036--
1 Piece(s)Available

10 Days

Tapped(Stepped)--12-6.4--10-
1 Piece(s)Available

10 Days

Tapped(Stepped)--14-8.4--12-
1 Piece(s)Available

10 Days

Tapped(Stepped)---M1010.5--16-
1 Piece(s)Available

10 Days

Tapped(Stepped)--20-13--20-
1 Piece(s)Available

10 Days

Tapped(Stepped)Through-25-17--30-
1 Piece(s)Available

10 Days

Tapped(Stepped)Through-32-21--38-
1 Piece(s)Available

10 Days

TappedThrough-12---12--
1 Piece(s)Available

10 Days

TappedThrough-14---15--
1 Piece(s)Available

10 Days

TappedBlind Hole-18---18--
1 Piece(s)Available

10 Days

TappedBlind Hole-20---22--
1 Piece(s)Available

10 Days

TappedBlind Hole-25---28--
1 Piece(s)Available

10 Days

TappedBlind Hole-32---36--

Loading...

  1. 1

Basic Information

Main Body, Type Wing Shape Main Body Material Thermosetting Resin DIN7708 PF31 Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support