(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Nut type, with internal thread and straight knurling.

Knobs - Nut type, with internal thread and straight knurling.
  • Volume Discount

[Features]
· For shape B, there is a pilot hole drilled for the pin hole. If drilling with the shaft, use a tolerance of H7.

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
24480.0005
24480.0006
24480.0008
24480.0010
24480.0012
24480.0105
24480.0106
24480.0108
24480.0110
24480.0112
24480.0205
24480.0206
24480.0208
24480.0210
24480.0212
24480.0305
24480.0306
24480.0308
24480.0310
24480.0312
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Material Main Body, Surface Treatment Tapped, Round Hole Machining d3
(mm)
d4
(mm)
d5
(mm)
t
(mm)
e
(mm)
k
(mm)
Suitable straight pin DIN 7
1 Piece(s)Available

10 Days

[Plastic] ResinBlack Oxide CoatingBlind Hole1415-5-8-
1 Piece(s)Available

10 Days

[Plastic] ResinBlack Oxide CoatingBlind Hole1618-6-10-
1 Piece(s)Available

10 Days

[Plastic] ResinBlack Oxide CoatingBlind Hole2024-7-12-
1 Piece(s)Available

10 Days

[Plastic] ResinBlack Oxide CoatingBlind Hole2830-8-14-
1 Piece(s)Available

10 Days

[Plastic] ResinBlack Oxide CoatingBlind Hole3234-10-16-
1 Piece(s)Available

10 Days

[Plastic] ResinBlack Oxide CoatingBlind Hole14151.452.581,5 m6 x 14
1 Piece(s)Available

10 Days

[Plastic] ResinBlack Oxide CoatingBlind Hole16181.462.5101,5 m6 x 16
1 Piece(s)Available

10 Days

[Plastic] ResinBlack Oxide CoatingBlind Hole20241.973122,0 m6 x 20
1 Piece(s)Available

10 Days

[Plastic] ResinBlack Oxide CoatingBlind Hole28302.984143,0 m6 x 28
1 Piece(s)Available

10 Days

[Plastic] ResinBlack Oxide CoatingBlind Hole32343.9104164,0 m6 x 32
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-Through1415-5-8-
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-Through1618-6-10-
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-Through2024-7-12-
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-Through2830-8-14-
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-Through3234-10-16-
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-Through14151.452.581,5 m6 x 14
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-Through16181.462.5101,5 m6 x 16
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-Through20241.973122,0 m6 x 20
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-Through28302.984143,0 m6 x 28
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-Through32343.9104164,0 m6 x 32
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Material Main Body, Surface Treatment Tapped, Round Hole Machining d3
(mm)
d4
(mm)
d5
(mm)
t
(mm)
e
(mm)
k
(mm)
Suitable straight pin DIN 7

Loading...

  1. 1

Basic Information

Main Body, Type Round Shape Round Shape, Type Clamp Shape Mounting Section Type Tapped
Side Machined Knurling

Additional Products in this Category

Tech Support