(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Horizontal Push-Type Toggle Clamp TPBX

Horizontal Push-Type Toggle Clamp TPBX
  • Volume Discount

[Features]
· Stainless steel caulking (support) pins are utilized in nearly all models for long-term use.
[Applications]
· Ideal for inspection jigs, welding jigs, other assembly jigs, and machining jigs.

· Clamp bolt size: M10
· Tightening force: 1,600 N
· Total length: 219 mm

Part Number

Configured Part Number is shown.

TPBX51F

スーパー 横押し型トグルクランプ:関連画像

Part Number
TPBX51F
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Bracket Arm Height H
(mm)
Arm Length L
(mm)
Stroke S
(mm)
Attaching Portion Shape Steering angle
(°)
Quantity
(piece)
Mass
(g)
1 Piece(s)Available

8 Days or more

Flange Base21.575.2-Flange Base---

Loading...

  1. 1

Basic Information

Body Material Steel Clamp Bolt Size M10 Clamp Bolt Material Steel
Type Side Push Clamping Force (Range)(N) 1400~1999 Full Length(mm) 219

Please check the type/dimensions/specifications of the part TPBX51F in the Horizontal Push-Type Toggle Clamp TPBX series.

Products like this...

Part Number
TPBX51S
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Bracket Arm Height H
(mm)
Arm Length L
(mm)
Stroke S
(mm)
Attaching Portion Shape Steering angle
(°)
Quantity
(piece)
Mass
(g)
1 Piece(s)Available

8 Days or more

Straight base--11-451452

Additional Products in this Category

Tech Support