(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Pressure Fitting Female x Female Fitting

High Pressure Fitting Female x Female Fitting
  • Volume Discount

[Features]
- Waterproof, oil-proof processing.

[Application]
- For high-pressure gas piping.

Part Number

Configured Part Number is shown.

Part Number
TB58
TB59
TB60
TB61
TB68
TB69
TB70
TB71
TB72
TB73
TS58
TS59
TS60
TS68
TS69
TS70
TS71
TS72
TS73
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Connection Type Connection Thread Type M1 Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2 L Dimension
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Same Diameter・Different TypeW (Female Screw)-[W22-14] W22-14 (right)-364560125825132434-5592155
1 Piece(s)Available

9 Days or more

-Screw⇔Screw Different DiameterW (Female Screw)Rc[W22-14] W22-14 (right)1/4B(8A)334560125825149434-5606185
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterW (Female Screw)Rc[W22-14] W22-14 (right)3/8B(10A)384560125825156434-5614165
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterW (Female Screw)Rc[W22-14] W22-14 (right)1/2B(15A)384560125825163434-5622150
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Same Diameter・Different TypeRc-1/4B(8A)-354560125825170434-563165
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRcRc1/4B(8A)3/8B(10A)404560125825187434-5649130
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRcRc1/4B(8A)1/2B(15A)404560125825194434-5665210
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Same Diameter・Different TypeRc-3/8B(10A)-404560125825200434-5673120
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRcRc3/8B(10A)1/2B(15A)404560125825217434-5681200
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Same Diameter・Different TypeRc-1/2B(15A)-454560125825224434-5690195
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Same Diameter・Different TypeW (Female Screw)-[W22-14] W22-14 (right)-364560125827112434-6351150
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterW (Female Screw)Rc[W22-14] W22-14 (right)1/4B(8A)334560125827129434-6360165
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterW (Female Screw)Rc[W22-14] W22-14 (right)3/8B(10A)384560125827136434-6378155
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Same Diameter・Different TypeRc-1/4B(8A)-354560125827150434-639460
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterRcRc1/4B(8A)3/8B(10A)404560125827167434-6408110
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterRcRc1/4B(8A)1/2B(15A)404560125827174434-6424175
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Same Diameter・Different TypeRc-3/8B(10A)-404560125827181434-643295
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterRcRc3/8B(10A)1/2B(15A)404560125827198434-6441165
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Same Diameter・Different TypeRc-1/2B(15A)-454560125827204434-6459170

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 20 Connecting Shape Socket Surface Treatment No
Applicable Fluid Air Divisions of Max. Operating Pressure than 2.0Mpa Design Temperature(℃) -10::75
Type Fitting Interior Resin Lining No Details of Applicable Fluids Nitrogen, oxygen, argon, air, etc.
Qty. A

Additional Products in this Category

Tech Support