(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

High Pressure Male x Female Fitting (Part Numbers)

High Pressure Male x Female Fitting
  • Volume Discount

[Features]
- Waterproof, oil-proof processing.

[Application]
- For high-pressure gas piping.

Part Number

Configured Part Number is shown.

Part Number
TB85
TB86
TB87
TB88
TB94
TB95
TB96
TB97
TB98
TB99
TB100
TB101
TB102
TB103
TB104
TB105
TB106
TB107
TB108
TB109
TB110
TB111
TB112
TB113
TB114
TB280
TB281
TB282
TB283
TB296
TB297
TB298
TB299
TB300
TB301
TS83
TS84
TS85
TS86
TS87
TS88
TS94
TS95
TS96
TS97
TS98
TS99
TS100
TS101
TS102
TS103
TS104
TS105
TS106
TS107
TS108
TS110
TS111
TS112
TS113
TS114
TS280
TS281
TS282
TS283
TS296
TS298
TS300
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Connection Type Connection Thread Type M1 Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2 JAN code Ordering Code Mass
(g)
1 Piece(s)Available

11 Days or more

-Screw⇔Screw Different DiameterW (Male Screw)W (Female Screw)[W22-14] W22-14 (right)[W21-14] W21-14 (left)4560125825255434-5738135
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterW (Male Screw)Rc[W22-14] W22-14 (right)1/4B(8A)4560125825262434-574680
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterW (Male Screw)Rc[W22-14] W22-14 (right)3/8B(10A)4560125825279434-575490
1 Piece(s)Available

11 Days or more

-Screw⇔Screw Different DiameterW (Male Screw)Rc[W22-14] W22-14 (right)1/2B(15A)4560125825286434-5762120
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRRc1/4B(8A)3/8B(10A)4560125825293434-5789100
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRRc1/4B(8A)1/2B(15A)4560125825309434-5797145
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRRc1/4B(8A)3/4B(20A)4560125825316434-5801235
1 Piece(s)Available

11 Days or more

-Screw⇔Screw Different DiameterRRc3/8B(10A)1/2B(15A)4560125825323434-5819195
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRRc3/8B(10A)3/4B(20A)4560125825330434-5827230
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRRc1/2B(15A)3/4B(20A)4560125825347434-5835240
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRRc1/2B(15A)1B(25A)4560125825354434-5096295
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRRc3/4B(20A)1B(25A)4560125825361434-5100305
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRW (Female Screw)1/4B(8A)[W22-14] W22-14 (right)4560125825378434-5118100
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRW (Female Screw)1/4B(8A)[W22-14] W22-14 (left)4560125825385434-5126100
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRW (Female Screw)1/4B(8A)[W21-14] W21-14 (left)4560125825392434-5134100
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRW (Female Screw)3/8B(10A)[W22-14] W22-14 (right)4560125825408434-5142110
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRW (Female Screw)3/8B(10A)[W22-14] W22-14 (left)4560125825415434-5151110
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRW (Female Screw)3/8B(10A)[W21-14] W21-14 (left)4560125825422434-5169110
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRW (Female Screw)1/2B(15A)[W22-14] W22-14 (right)4560125825439434-5177120
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRW (Female Screw)1/2B(15A)[W22-14] W22-14 (left)4560125825446434-5185120
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRW (Female Screw)1/2B(15A)[W21-14] W21-14 (left)4560125825453434-5193120
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Same Diameter・Different TypeW (Male Screw)W (Female Screw)[W22-14] W22-14 (left)[W22-14] W22-14 (right)4560125825460434-5207135
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterW (Male Screw)W (Female Screw)[W21-14] W21-14 (left)[W22-14] W22-14 (right)4560125825477434-5215135
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterW (Male Screw)Rc[W22-14] W22-14 (left)1/4B(8A)4560125825484434-522380
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterW (Male Screw)Rc[W22-14] W22-14 (left)3/8B(10A)4560125825491434-523190
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterW (Male Screw)Rc[W22-14] W22-14 (left)1/2B(15A)4560125825668434-5479120
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterW (Male Screw)Rc[W21-14] W21-14 (left)1/4B(8A)4560125825675434-548780
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterW (Male Screw)Rc[W21-14] W21-14 (left)3/8B(10A)4560125825682434-549585
1 Piece(s)Available

11 Days or more

-Screw⇔Screw Different DiameterW (Male Screw)Rc[W21-14] W21-14 (left)1/2B(15A)4560125825699434-5509115
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Same Diameter・Different TypeRG (Tapped)1/4B(8A)1/4B(8A)4560125825705434-551745
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRG (Tapped)1/4B(8A)3/8B(10A)4560125825712434-552560
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRG (Tapped)1/4B(8A)1/2B(15A)4560125825729434-553375
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Same Diameter・Different TypeRG (Tapped)3/8B(10A)3/8B(10A)4560125825736434-554165
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRG (Tapped)3/8B(10A)1/2B(15A)4560125825743434-555080
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Same Diameter・Different TypeRG (Tapped)1/2B(15A)1/2B(15A)4560125825750434-5568125
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Same Diameter・Different TypeW (Male Screw)W (Female Screw)[W22-14] W22-14 (right)[W22-14] W22-14 (right)4560125827211434-6475115
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Same Diameter・Different TypeW (Male Screw)W (Female Screw)[W22-14] W22-14 (right)[W22-14] W22-14 (left)4560125827228434-6483115
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterW (Male Screw)W (Female Screw)[W22-14] W22-14 (right)[W21-14] W21-14 (left)4560125827235434-6491115
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterW (Male Screw)Rc[W22-14] W22-14 (right)1/4B(8A)4560125827242434-650570
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterW (Male Screw)Rc[W22-14] W22-14 (right)3/8B(10A)4560125827259434-651375
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterW (Male Screw)Rc[W22-14] W22-14 (right)1/2B(15A)4560125827266434-6521100
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterRRc1/4B(8A)3/8B(10A)4560125827273434-654880
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterRRc1/4B(8A)1/2B(15A)4560125827280434-6556120
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterRRc1/4B(8A)3/4B(20A)4560125827297434-6564200
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterRRc3/8B(10A)1/2B(15A)4560125827303434-6572145
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterRRc3/8B(10A)3/4B(20A)4560125827310434-6581155
1 Piece(s)Available

11 Days or more

Stainless SteelScrew⇔Screw Different DiameterRRc1/2B(15A)3/4B(20A)4560125827327434-6599165
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterRRc1/2B(15A)1B(25A)4560125827334434-5886275
1 Piece(s)Available

12 Days or more

Stainless SteelScrew⇔Screw Different DiameterRRc3/4B(20A)1B(25A)4560125827341434-5894285
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterRW (Female Screw)1/4B(8A)[W22-14] W22-14 (right)4560125827358434-590885
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterRW (Female Screw)1/4B(8A)[W22-14] W22-14 (left)4560125827365434-591685
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterRW (Female Screw)1/4B(8A)[W21-14] W21-14 (left)4560125827372434-592485
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterRW (Female Screw)3/8B(10A)[W22-14] W22-14 (right)4560125827389434-593295
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterRW (Female Screw)3/8B(10A)[W22-14] W22-14 (left)4560125827396434-594195
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterRW (Female Screw)3/8B(10A)[W21-14] W21-14 (left)4560125827402434-595995
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterRW (Female Screw)1/2B(15A)[W22-14] W22-14 (right)4560125827419434-5967115
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterRW (Female Screw)1/2B(15A)[W21-14] W21-14 (left)4560125827433434-5983115
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Same Diameter・Different TypeW (Male Screw)W (Female Screw)[W22-14] W22-14 (left)[W22-14] W22-14 (right)4560125827440434-5991115
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterW (Male Screw)W (Female Screw)[W21-14] W21-14 (left)[W22-14] W22-14 (right)4560125827457434-6009115
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterW (Male Screw)Rc[W22-14] W22-14 (left)1/4B(8A)4560125827464434-601770
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterW (Male Screw)Rc[W22-14] W22-14 (left)3/8B(10A)4560125827471434-602575
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterW (Male Screw)Rc[W22-14] W22-14 (left)1/2B(15A)4560125827631434-6254100
1 Piece(s)Available

11 Days or more

Stainless SteelScrew⇔Screw Different DiameterW (Male Screw)Rc[W21-14] W21-14 (left)1/4B(8A)4560125827648434-626265
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterW (Male Screw)Rc[W21-14] W21-14 (left)3/8B(10A)4560125827655434-627170
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterW (Male Screw)Rc[W21-14] W21-14 (left)1/2B(15A)4560125827662434-628995
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Same Diameter・Different TypeRG (Tapped)1/4B(8A)1/4B(8A)4560125827679434-629740
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterRG (Tapped)1/4B(8A)1/2B(15A)4560125827693434-631970
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterRG (Tapped)3/8B(10A)1/2B(15A)4560125827716434-633575

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 20 Surface Treatment No Applicable Fluid Air
Divisions of Max. Operating Pressure than 2.0Mpa Design Temperature(℃) -10::75 Type Fitting
Interior Resin Lining No Details of Applicable Fluids Nitrogen, oxygen, argon, air, etc. Qty. A

Additional Products in this Category

Tech Support