(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Dovetail, Low Cost, XYMB (Part Numbers)

Manual XY-Axis Stages - Dovetail, Low Cost, XYMB
  • Volume Discount

Cost is effectively reduced via a reduction in parts quantity and man-hours.

Part Number

Configured Part Number is shown.

XYMB40-80

Part Number
XYMB40-80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

13 Days or more

10

Loading...

  1. 1

Basic Information

Table Size (Thickness) H (Range)(mm) 35.1~40 Feeding Method Rack & Pinion Guiding Mechanism Dovetail Slide
Table Material Aluminum Alloy Table Surface Treatment Satin black anodize Table Size (Length) L(mm) 80
Table Size (Width) W(mm) 40 Table Size (Thickness) H(mm) 40 Through Hole (Table Center Hole) No
Feed Knob Position Holoaxial side Clamp No Stage Surface(mm) 80×40

Please check the type/dimensions/specifications of the part XYMB40-80 in the Manual XY-Axis Stages - Dovetail, Low Cost, XYMB series.

Additional Products in this Category

Tech Support