(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Dovetail, Low Profile, Long Stroke, Low Cost, XYMA (XYMA150)

Manual XY-Axis Stages - Dovetail, Low Profile, Long Stroke, Low Cost, XYMA XYMA150
  • Volume Discount

Cost is effectively reduced via a reduction in parts quantity and man-hours.

Part Number

Configured Part Number is shown.

XYMA150

Part Number
XYMA150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Size (Length) L
(mm)
Stage Surface
(mm)
1 Piece(s)Available

13 Days or more

10150150×25

Loading...

  1. 1

Basic Information

Table Size (Thickness) H (Range)(mm) 35.1~40 Feeding Method Rack & Pinion Guiding Mechanism Dovetail Slide
Table Material Aluminum Alloy Table Surface Treatment Satin black anodize Table Size (Width) W(mm) 25
Table Size (Thickness) H(mm) 40 Through Hole (Table Center Hole) No Feed Knob Position Holoaxial side
Clamp No

Additional Products in this Category

Tech Support