(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Z-Axis Stages - Master Technique line, Handmade,High Precision, High Durability, Smooth operation (Part Numbers)

Manual Z-Axis Stages - Master Technique line, Handmade,High Precision, High Durability, Smooth operation
  • Volume Discount

Handmade by Experts for Smooth Sliding and High Durability

Part Number

Configured Part Number is shown.

ZJK-60

Part Number
ZJK-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range) Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Stage Surface
(mm)
Travel Distance
(mm)
1 Piece(s)Available

12 Days or more

10±10~30mm41~6026~4035.1~40604019.6±2140303040×60±21

Loading...

  1. 1

Basic Information

Stage Surface Orientation Z-Axis Load Capacity (Range)(N) 5~30 Feeding Method Rack & Pinion
Guiding Mechanism Dovetail Slide Table Material Aluminum Alloy Table Surface Treatment Satin black anodize
Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) No Feed Knob Position Holoaxial side
Clamp No

Please check the type/dimensions/specifications of the part ZJK-60 in the Manual Z-Axis Stages - Master Technique line, Handmade,High Precision, High Durability, Smooth operation series.

Products like this...

Part Number
ZJK-40
ZJK-90
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range) Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Stage Surface
(mm)
Travel Distance
(mm)
1 Piece(s)Available

13 Days or more

10±10~30mm41~60~2530.1~354224.814.7±1233.5202524.8×42±12
1 Piece(s)Available

12 Days or more

10±30mm~61~9026~4035.1~40904019.6±3540303040×90±35

Additional Products in this Category

Tech Support