(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - Long Travel, Lightweight, Low Profile, Long Stroke (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
XLSR-100
XLSR-100BC
XLSR-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load [N]
(kgf)
Travel Distance
(mm)
1 Piece(s)Available

12 Days or more

1029.4±40
1 Piece(s)Available

13 Days or more

1014.7±40
1 Piece(s)Available

13 Days or more

1029.4±65

Loading...

  1. 1

Basic Information

Load Capacity (Range)(N) 100.1 or More Feeding Method Handle Guiding Mechanism Dovetail Slide
Table Material Aluminum Alloy Table Surface Treatment Satin black anodize Type X-Axis Stages
Stage Surface(mm) 25 ×42

Additional Products in this Category

Tech Support